To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Brake Valves590-2530: Dual Slack Adjuster
Home
HydraulicsHydraulic Valve Groups & ComponentsHydraulic Brake Valves590-2530: Dual Slack Adjuster
590-2530: Dual Slack Adjuster
Cat® Dual Slack Adjuster for the Front Brake, Maximum Displacement: 98.3 mL/side
Brand: Cat
Product Images
590-2530: Dual Slack Adjuster
Cat® Dual Slack Adjuster for the Front Brake, Maximum Displacement: 98.3 mL/side
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Front brake dual slack adjusters, such as 590-2530, are commonly used between the brake valve and the brake mechanism to maintain a minimum clearance between the stationary and rotating brake elements.
Attributes: • Dual slack adjuster • Check Valve Cracking Pressure: 60-84 psi • Maximum Pressure: 1100 psi • Sensing Piston Cracking Pressure: 41-96 psi • Maximum Displacement: 98.3 mL/side • Fluid Seal Operating Temperature: -20-230°F • Finish: Cat Yellow paint • Supply Inlet Port: SAE -12 STOR Port, 1-1/16-12 UNF • Brake Outlet Port: SAE -10 STOR Port, 7/8-14 UNF (2X) • Bleed Port: SAE -6 STOR Port, 9/16-18 • Overall Dimensions: 186 X 175 X 122 mm (7.3 X 6.9 X 4.8 in) • Hole Size: 14.3 mm (0.56 in) (2X) • Distance Between Mounting Holes: 146 mm (5.8 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Description: Front brake dual slack adjusters, such as 590-2530, are commonly used between the brake valve and the brake mechanism to maintain a minimum clearance between the stationary and rotating brake elements.
Attributes: • Dual slack adjuster • Check Valve Cracking Pressure: 60-84 psi • Maximum Pressure: 1100 psi • Sensing Piston Cracking Pressure: 41-96 psi • Maximum Displacement: 98.3 mL/side • Fluid Seal Operating Temperature: -20-230°F • Finish: Cat Yellow paint • Supply Inlet Port: SAE -12 STOR Port, 1-1/16-12 UNF • Brake Outlet Port: SAE -10 STOR Port, 7/8-14 UNF (2X) • Bleed Port: SAE -6 STOR Port, 9/16-18 • Overall Dimensions: 186 X 175 X 122 mm (7.3 X 6.9 X 4.8 in) • Hole Size: 14.3 mm (0.56 in) (2X) • Distance Between Mounting Holes: 146 mm (5.8 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Oil Fluid
Standard Color: Cat Yellow
Dimensions (mm): 186 X 175 X 122
Hole Size (mm): 14.3 (2X)
Dimensions (in): 7.3 X 6.9 X 4.8
Hole Size (in): 0.56 (2X)
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Oil Fluid
Standard Color: Cat Yellow
Dimensions (mm): 186 X 175 X 122
View More
Compatible Models
Compatible Models
Truck
785C785D
Quarry Truck
773E
Motor Grader
24
View More
Truck
785C785D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 590-2530
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 590-2530
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 590-2530
Description: Front brake dual slack adjusters, such as 590-2530, are commonly used between the brake valve and the brake mechanism to maintain a minimum clearance between the stationary and rotating brake elements.
Attributes: • Dual slack adjuster • Check Valve Cracking Pressure: 60-84 psi • Maximum Pressure: 1100 psi • Sensing Piston Cracking Pressure: 41-96 psi • Maximum Displacement: 98.3 mL/side • Fluid Seal Operating Temperature: -20-230°F • Finish: Cat Yellow paint • Supply Inlet Port: SAE -12 STOR Port, 1-1/16-12 UNF • Brake Outlet Port: SAE -10 STOR Port, 7/8-14 UNF (2X) • Bleed Port: SAE -6 STOR Port, 9/16-18 • Overall Dimensions: 186 X 175 X 122 mm (7.3 X 6.9 X 4.8 in) • Hole Size: 14.3 mm (0.56 in) (2X) • Distance Between Mounting Holes: 146 mm (5.8 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.