Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance597-9161: Gasket Kit-Single Cylinder Head
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
597-9161: Gasket Kit-Single Cylinder Head
597-9161: Gasket Kit-Single Cylinder Head

GASKET KT-SINGLE CYLINDER HEAD without prechamber seals

Brand: Cat

fallback-image
597-9161: Gasket Kit-Single Cylinder Head

GASKET KT-SINGLE CYLINDER HEAD without prechamber seals

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
• This kit (597-9161) contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed.

Attributes:
• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Description:
• This kit (597-9161) contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed.

Attributes:
• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Gas Engine
G3608G3612G3606G3616
View More
Gas Engine
G3608G3612G3606G3616
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-4314: 5.33 x 129.54mm 75A FKM O-Ring
6V-4314: 5.33 x 129.54mm 75A FKM O-RingQuantity: 2
305-5302: Race Track Rectangular Rubber O-Ring Seal
305-5302: Race Track Rectangular Rubber O-Ring SealQuantity: 2
2N-0475: 56.52mm Inside Diameter Seal-O-Ring
2N-0475: 56.52mm Inside Diameter Seal-O-RingQuantity: 1
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-RingQuantity: 1
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 8
9X-7688: 329.57mm Inside Diameter Seal-O-Ring
9X-7688: 329.57mm Inside Diameter Seal-O-RingQuantity: 1
324-8782: Pressure Relief Seal
324-8782: Pressure Relief SealQuantity: 1
2W-5023: 0.8mm Thick Flange Gasket
2W-5023: 0.8mm Thick Flange GasketQuantity: 2
143-2878: 4mm Thick Cylinder Head Gasket
143-2878: 4mm Thick Cylinder Head GasketQuantity: 1
389-8395: 63.09mm Inner Diameter Fuel System Seal
389-8395: 63.09mm Inner Diameter Fuel System SealQuantity: 2
6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-RingQuantity: 2
6V-3830: 34.29mm Inside Diameter Seal-O-Ring
6V-3830: 34.29mm Inside Diameter Seal-O-RingQuantity: 1
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 8
136-7730: 1.93mm Thick Exhaust Manifold Gasket
136-7730: 1.93mm Thick Exhaust Manifold GasketQuantity: 1
389-8390: 50mm FKM Fuel System Seal
389-8390: 50mm FKM Fuel System SealQuantity: 1
6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-RingQuantity: 1
8T-8883: 421.7mm Inside Diameter Seal-O-Ring
8T-8883: 421.7mm Inside Diameter Seal-O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Description for part number 597-9161

Description:
• This kit (597-9161) contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed.

Attributes:
• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 597-9161

We are still working on adding a specification for this part.

Compatible Models for part number 597-9161

GAS ENGINE

G3608 G3612 G3606 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert