Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5D-0505: 82.09mm Shaft Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
5D-0505: 82.09mm Shaft Diameter Lip Type Seal
5D-0505: 82.09mm Shaft Diameter Lip Type Seal

Cat® Lip Type Seal prevents fluid leaks, maintains lubrication, reduces friction, and safeguards against contaminants

Brand: Cat

Product Images
5D-0505: 82.09mm Shaft Diameter Lip Type Seal
5D-0505: 82.09mm Shaft Diameter Lip Type Seal
5D-0505: 82.09mm Shaft Diameter Lip Type Seal
5D-0505: 82.09mm Shaft Diameter Lip Type Seal
5D-0505: 82.09mm Shaft Diameter Lip Type Seal

Cat® Lip Type Seal prevents fluid leaks, maintains lubrication, reduces friction, and safeguards against contaminants

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
5D-05055D-0505
1S-11641S-1164
9J-01079J-0107
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5D-0505
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5D-0505

Units of Measure

USMetric
Outside Diameter (in): 4.130
Outside Diameter (mm): 104.90
Primary Sealing Material: NBR (Nitrile)
Seal Type: Lip Type
Shaft Diameter (in): 3.232
Shaft Diameter (mm): 82.09
Style: SBI
Width (in): 0.562
Width (mm): 14.27
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 5D-0505

WHEEL SCRAPER

613 613C 613C II 613B

MOTOR GRADER

140 120 12F 140B 12E 120B 14E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert