This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: The Choke Knob is typically made from high-quality plastic material, which provides durability and resistance to wear. The Choke Knob is designed to facilitate smooth and precise control over the choke mechanism and its design ensures comfortable handling and efficient operation.
Attributes: • Provides more corrosion resistance as it is made of plastic. • Provides the driver with control over the cold start process.
Application: The Choke Knob helps in allowing operators to adjust the air-to-fuel mixture for optimal engine performance, widely used in Cat 16 Motor Grader, 3512B, 3516, 3516B, 3606, 3608, 3612, 3616, 3616N, 3618, C280, C280-08, C280-12, C280-16, C280-6, C280-8, D336, D342C, D375D, D397, D397D, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616 and G3616, 3616 Engine (Piston), 3608 Generator (Power), 561B, 571A and 594 Pipelayer, 768B, 769, 769B, 772, 773 and 786 Truck, 772 Wagon, 786 Bottom Dump Body, 824, 824B, 830M and 834 Wheel Type Tractors, 933F, 933G, 951B, 977H, D3, D4C, D4D, D6B, D7C, D7D, D7E, D8H, D9D, D9E, D9G and D9H Track Type Tractor, 941, 941, 941B, 951B, 951B, 951C, 951C and 955H Track Loader, 950, 966B, 980 and 988 Wheel Loader, 9C and 9U Bulldozer, DW10 Wheel Tractor Scrapers, V60D, V60E, V70D, V70E, V80D, V80E, V90E and V60E, V70E, V80E, V90E Lift Truck.
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Choke Knob is typically made from high-quality plastic material, which provides durability and resistance to wear. The Choke Knob is designed to facilitate smooth and precise control over the choke mechanism and its design ensures comfortable handling and efficient operation.
Attributes: • Provides more corrosion resistance as it is made of plastic. • Provides the driver with control over the cold start process.
Application: The Choke Knob helps in allowing operators to adjust the air-to-fuel mixture for optimal engine performance, widely used in Cat 16 Motor Grader, 3512B, 3516, 3516B, 3606, 3608, 3612, 3616, 3616N, 3618, C280, C280-08, C280-12, C280-16, C280-6, C280-8, D336, D342C, D375D, D397, D397D, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616 and G3616, 3616 Engine (Piston), 3608 Generator (Power), 561B, 571A and 594 Pipelayer, 768B, 769, 769B, 772, 773 and 786 Truck, 772 Wagon, 786 Bottom Dump Body, 824, 824B, 830M and 834 Wheel Type Tractors, 933F, 933G, 951B, 977H, D3, D4C, D4D, D6B, D7C, D7D, D7E, D8H, D9D, D9E, D9G and D9H Track Type Tractor, 941, 941, 941B, 951B, 951B, 951C, 951C and 955H Track Loader, 950, 966B, 980 and 988 Wheel Loader, 9C and 9U Bulldozer, DW10 Wheel Tractor Scrapers, V60D, V60E, V70D, V70E, V80D, V80E, V90E and V60E, V70E, V80E, V90E Lift Truck.
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 17.44
Inner Diameter (in): 6.1
Length (mm): 22.22
Material: Plastic,Phenolic Plastic
Number of Teeth: 64
Outer Diameter (in): 7.48
Thickness (in): 0.16
Thread: 1/4-28
Thread Size (in - TPI) (in): 1-11-1/2, 1-14
Weight (lb): 0.65
Units of MeasureUSMetric
Diameter (mm): 17.44
Inner Diameter (in): 6.1
Length (mm): 22.22
View More
Compatible Models
Compatible Models
Engine
G3608
Track Loader
955H977H
Petroleum Engine
C280-12
Locomotive Engine
3612
Wheel Dozer
834824B824
Motor Grader
16
Wheel Loader
980988
Gen Set-Military
3608
Track-Type Tractor
D9HD3D4DD8HD9ED9G
Gen Set Engine
36083606C280-163616
Marine Auxiliary
36083512B
Marine Engine
36163612C280-16C280-12C280-6C280-8
Pipelayer
561B
Truck
769773769B
Gas Engine
G3612G3616G3608G3606
Tractor
772768B
Bulldozer
977A
View More
Engine
G3608
Warranty Information
Return Policy
Parts diagram for 5H-9573
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5H-9573
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5H-9573
Description: The Choke Knob is typically made from high-quality plastic material, which provides durability and resistance to wear. The Choke Knob is designed to facilitate smooth and precise control over the choke mechanism and its design ensures comfortable handling and efficient operation.
Attributes: • Provides more corrosion resistance as it is made of plastic. • Provides the driver with control over the cold start process.
Application: The Choke Knob helps in allowing operators to adjust the air-to-fuel mixture for optimal engine performance, widely used in Cat 16 Motor Grader, 3512B, 3516, 3516B, 3606, 3608, 3612, 3616, 3616N, 3618, C280, C280-08, C280-12, C280-16, C280-6, C280-8, D336, D342C, D375D, D397, D397D, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616 and G3616, 3616 Engine (Piston), 3608 Generator (Power), 561B, 571A and 594 Pipelayer, 768B, 769, 769B, 772, 773 and 786 Truck, 772 Wagon, 786 Bottom Dump Body, 824, 824B, 830M and 834 Wheel Type Tractors, 933F, 933G, 951B, 977H, D3, D4C, D4D, D6B, D7C, D7D, D7E, D8H, D9D, D9E, D9G and D9H Track Type Tractor, 941, 941, 941B, 951B, 951B, 951C, 951C and 955H Track Loader, 950, 966B, 980 and 988 Wheel Loader, 9C and 9U Bulldozer, DW10 Wheel Tractor Scrapers, V60D, V60E, V70D, V70E, V80D, V80E, V90E and V60E, V70E, V80E, V90E Lift Truck.
View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.