Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7W-0196: 3/4-16" Shaft Hex Head Guide
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7W-0196: 3/4-16" Shaft Hex Head Guide
7W-0196: 3/4-16" Shaft Hex Head Guide

Cat® Choke Stem Guide, 3/4-16 Thread

Brand: Cat

Product Images
7W-0196: 3/4-16" Shaft Hex Head Guide
7W-0196: 3/4-16" Shaft Hex Head Guide
7W-0196: 3/4-16" Shaft Hex Head Guide
7W-0196: 3/4-16" Shaft Hex Head Guide
7W-0196: 3/4-16" Shaft Hex Head Guide

Cat® Choke Stem Guide, 3/4-16 Thread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7W-0196
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7W-0196

Units of Measure

USMetric
Hex Size (in): 0.87
Hex Size (mm): 22
Inside Diameter (in): 0.31
Inside Diameter (mm): 8
Length (in): 0.79
Length (mm): 21
Material: Steel,Alloy Zinc,Carbon Steel
Thread Size (in): 3/4-16
View More
Compatible Models for part number 7W-0196

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608 3512B

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

ENGINE

G3608 G3616

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert