Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components5I-4376: 9/16-18 Tee Adapter
Home
HydraulicsOther Hydraulic Components
5I-4376: 9/16-18 Tee Adapter
5I-4376: 9/16-18 Tee Adapter

Cat® O Ring Face Seal to Straight Thread O Ring Tee Adapter connects three hoses ensuring leak-resistant connections in fluid lines

Brand: Cat

Product Images
5I-4376: 9/16-18 Tee Adapter
5I-4376: 9/16-18 Tee Adapter
5I-4376: 9/16-18 Tee Adapter
5I-4376: 9/16-18 Tee Adapter
5I-4376: 9/16-18 Tee Adapter

Cat® O Ring Face Seal to Straight Thread O Ring Tee Adapter connects three hoses ensuring leak-resistant connections in fluid lines

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert