Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5I-7690: 0.8mm Thick Engine Oil Cooler Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket

Oil Cooler Gasket

Brand: Cat

Product Images
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket
5I-7690: 0.8mm Thick Engine Oil Cooler Gasket

Oil Cooler Gasket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5I-7690
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5I-7690

Units of Measure

USMetric
Width (mm): 266.7
Height (mm): 1.57
Length (in): 29
Material: Carbon Steel
Overall Width (mm): 136
Overall Length (mm): 716
Length (mm): 736.6
Height (in): 0.06
View More
Compatible Models for part number 5I-7690

EXCAVATOR

320B N 320D L 320B L 320C L 320D FM RR 318C 320B LU 320-A L 320D FM 320B 320B LL 320C 320D 320D LN 323D SA 320-A N 320D RR 320D GC 323D S 320-A 323D L 320 L 323D LN 320D LRR 320C FM 319C 321D LCR 321C 320B FM LL 320B U 321B 323D

MOBILE HYD POWER UNIT

323D L 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert