Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5I-7691: 1mm Thick Engine Oil Cooler Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
5I-7691: 1mm Thick Engine Oil Cooler Gasket
5I-7691: 1mm Thick Engine Oil Cooler Gasket

Oil Cooler Gasket

Brand: Cat

Product Images
5I-7691: 1mm Thick Engine Oil Cooler Gasket
5I-7691: 1mm Thick Engine Oil Cooler Gasket
5I-7691: 1mm Thick Engine Oil Cooler Gasket
5I-7691: 1mm Thick Engine Oil Cooler Gasket
5I-7691: 1mm Thick Engine Oil Cooler Gasket

Oil Cooler Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5I-7691
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5I-7691

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 12.7
Length (in): 4.5
Overall Width (mm): 40
Overall Length (mm): 78
Length (mm): 114.3
Height (in): 0.5
View More
Compatible Models for part number 5I-7691

EXCAVATOR

311D LRR 312B L 312D L 320C L 311-A 320-A L 314D LCR 320B 320C 320D 320D LN 320-A N 312B 312C 312D 320D GC 319D L 315D L 319D 320D LRR 314D CR 320C FM 319C 321D LCR 320B FM LL 311B 311C 323D 318D L 320B N 320D L 320B L 312C L 312-A 320D FM RR 318C 320B LU 320D FM 320B LL 323D SA 314C 320D RR 323D S 320-A 319D LN 323D L 320 L 323D LN 321C 313D 320B U 321B

MOBILE HYD POWER UNIT

323D L 323D LN

COMPACT WHEEL LOADER

910G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert