Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 5I-7937
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5I-7937
Description: The Muffler Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon) or a plastic polymer (such as polychlorotrifluoroethylene).
Attributes: • Provided with 3 mounting holes of diameter 11mm. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: The Muffler Gasket used at the Exhaust in the Engine arrangement, is also used in applications where anti-vibration, packaging, noise, and sound reduction are required. Widely used in CAT C3.4, 3044C Industrial Engine, 257B3, 267B, 277B,277C, 277C2,287B, 287C, 287C2, 297C Multi Terrain Loader,906,908, 906H,908H, 907H Compact Wheel Loader, 279C2, 289C2, 289C, 299C, 259B3 Compact Track Loader, 246C, 256C,262C2, 262C, 272C, 242B3, 236B3, 236B, 248B, 268B, 252B Skid Steer Loader, 312D L, 313D, 315D L, 318D L, 311C, 311D Lrr, 312D2 L, 312D2, 312D, 313D Cr, 313D Sr, 314D Excavator.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5I-7937
Units of Measure
USMetric
Length (in): 4.17
Material Description: Stainless Steel
Inside Diameter (mm): 53
Length (mm): 106
Material: Stainless Steel,SUS 304
Thickness (in): 0.02
Inside Diameter (in): 2.086
Thickness (mm): 0.4
Weight (kg): 0.01
Weight (lb): 0.02
Width (in): 3.74
Width (mm): 95
View More
Compatible Models for part number 5I-7937
SKID STEER LOADER
236B 252B
EXCAVATOR
312C L 312C
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5I-7937
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5I-7937
Description: The Muffler Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon) or a plastic polymer (such as polychlorotrifluoroethylene).
Attributes: • Provided with 3 mounting holes of diameter 11mm. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: The Muffler Gasket used at the Exhaust in the Engine arrangement, is also used in applications where anti-vibration, packaging, noise, and sound reduction are required. Widely used in CAT C3.4, 3044C Industrial Engine, 257B3, 267B, 277B,277C, 277C2,287B, 287C, 287C2, 297C Multi Terrain Loader,906,908, 906H,908H, 907H Compact Wheel Loader, 279C2, 289C2, 289C, 299C, 259B3 Compact Track Loader, 246C, 256C,262C2, 262C, 272C, 242B3, 236B3, 236B, 248B, 268B, 252B Skid Steer Loader, 312D L, 313D, 315D L, 318D L, 311C, 311D Lrr, 312D2 L, 312D2, 312D, 313D Cr, 313D Sr, 314D Excavator.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5I-7937
Units of Measure
USMetric
Length (in): 4.17
Material Description: Stainless Steel
Inside Diameter (mm): 53
Length (mm): 106
Material: Stainless Steel,SUS 304
Thickness (in): 0.02
Inside Diameter (in): 2.086
Thickness (mm): 0.4
Weight (kg): 0.01
Weight (lb): 0.02
Width (in): 3.74
Width (mm): 95
View More
Compatible Models for part number 5I-7937
SKID STEER LOADER
236B 252B
EXCAVATOR
312C L 312C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.