Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsBulk Hoses5P-1507: 7.90mm Internal Diameter Bulk Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsBulk Hoses
5P-1507: 7.90mm Internal Diameter Bulk Hose
5P-1507: 7.90mm Internal Diameter Bulk Hose

Cat® Low Pressure Fuel and Oil Hose Bulk Hose of 7.90mm Internal Diameter

Brand: Cat

Product Images
5P-1507: 7.90mm Internal Diameter Bulk Hose
5P-1507: 7.90mm Internal Diameter Bulk Hose
5P-1507: 7.90mm Internal Diameter Bulk Hose
5P-1507: 7.90mm Internal Diameter Bulk Hose
5P-1507: 7.90mm Internal Diameter Bulk Hose

Cat® Low Pressure Fuel and Oil Hose Bulk Hose of 7.90mm Internal Diameter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-1507
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-1507
Bulk Unit of Measure: CM
Material: Other Hose
View More
Compatible Models for part number 5P-1507

PUMPER

SPS343

POWER MODULE

XQC1600

LOAD HAUL DUMP

R2900 XE R1700 R2900

TRACK-TYPE TRACTOR

D2 D1 D3

MINI HYD EXCAVATOR

304 305 308 307.5 309 306 307 303.5E 308E SR 303ECR 308E CR 303E CR 302CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 307E2 306.5 305.5E2 305E 305.5 CR 301.7CR 304E 306E2 310 301.8 304E2 301.6 301.5 308E2 SR 308E2SR 303.5E2 308E2CR 305E2 308E2 CR 308.5 305.5E 308E 304E2 CR 305.5 GC 305 CR

MARINE ENGINE

3408C 3412C 3406B 3406C

EXCAVATOR

320D3 312 GX 312 GC

VIBRATORY COMPACTOR

CB-534 CB-224B CB-224C CB-214B CB-214C

MULTI TERRAIN LOADER

277D 297D2 257D3 297D XHP 257D 297D 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 279D3 249D3 259D 299D 299D2 XHP 289D3 259D3 299D XHP 239D 279D 239D3 299D3 XE 299D3 299D2

GENERATOR SET

G3406 G3512 D20 D25 D30 XQ20T4F 3408C C4.4 3406C G3306 G3306B

ENERGY STORAGE

ETS1500 PGS1260 PGS1260 HD PGS840

ENGINE

G3406 G3408

PETROLEUM GEN SET

G3306B

WHEEL LOADER

907K 906K 906M 908K 908M 926 924K 924 930 938 938K 938M 926M 930K 930M

COMPACT WHEEL LOADER

906H2 914K 903D 907H2 901C2 908M 908H2 902C2 906M 910K 907M 903C2

FORWARDER

584HD 584

ENGINE - MACHINE

3408

CHALLENGER

55 35 45

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3412C 3408

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 279D3 232D 272D 236D 232D3 236D3 262D 272D2 XHP

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3306 3412 3406B 3406C 3406 3412C 3408B 3408C

WHEEL FELLER BUNCHER

2570C 2570D 573C 563C 563D 2670C 553C 2470C

GAS ENGINE

G3306B G3306 G3412 G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert