Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components5P-3779: Cylinder Shipping Notice Tag
Home
HydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components
5P-3779: Cylinder Shipping Notice Tag
5P-3779: Cylinder Shipping Notice Tag

Cat® Cylinder Shipping Notice Tag displays shipping-related details for the cylinder to support handling and identification during transit

Brand: Cat

Product Images
5P-3779: Cylinder Shipping Notice Tag
5P-3779: Cylinder Shipping Notice Tag

Cat® Cylinder Shipping Notice Tag displays shipping-related details for the cylinder to support handling and identification during transit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-3779
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-3779

Units of Measure

USMetric
Material Description: Cloth or bonded polyethylene fiber
Width (mm): 98
Length (in): 7.76
Thickness (in): 0.01 (material)
Thickness (mm): 0.15-0.25 (material)
Width (in): 3.86
Length (mm): 197
View More
Compatible Models for part number 5P-3779

UNDERGROUND ART TRUCK

AE40 AD45 AD40

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT24F IT14F IT38H IT38G IT14G IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600 R2900 R2900G R1300

MOTOR GRADER

120H 120G 135H 12H NA 163H 140H 140G 16G 140H NA 130G 140 143H 14G 12H 12G 160H 160G

HYDRAULIC SHOVEL

6015B

WHEEL SKIDDER

525 515 545 555D 535D 535C 545D 545C 525D 525C 525B

TRACK-TYPE TRACTOR

D6R III 30/30 D5N D6R D6N DEUCE D7R II

MINI HYD EXCAVATOR

307B 307-A

PIPELAYER

578

EXCAVATOR

330 L 345B II 320-A L 325B L 320-A S 320-A N 312B 325-A 311B 322N 322-A LN 312-A 350-A 322B 330B L 345B 321B 312B L 307 311-A 315-A L 325 L 315B 320B LU 350-A L 320B LL 322-A 325B 307-A 350 L 322-A L 322-A N 325C 322B L 345B L 330-A L 325-A L 322 LN 320-A 322 L 336 330-A 320N 315-A 320B 315B L 320B FM LL 375-A 320B N 320B L 315B FM L 330B 320 L 320B U

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

651B 615 637 631D 631E 631C 641B 621B 633C 621E 633D 639D 627B 637D 637E

BACKHOE LOADER

438C 426C 436C 416C 428C

WHEEL DOZER

844 834B 834K 854K 844K

LANDFILL COMPACTOR

836 836K

COMPACT WHEEL LOADER

906

WHEEL LOADER

928G 960F 972G 972H 972K 972M 980 950G II 962H 962G 986H 950H 950K 962L 962K 950M 950L 962M 980G II 988K XE 988B 988K 966H 966G 966K 966M 980F II 950GC 924GZ 990K 950 GC 972G II 972M XE 938G II 993K 966M XE 924F 924G 962G II 980H 980G 992K 928F 938G 938F 938H 990 II 970F 994K 994H 966G II

FORWARDER

574

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

D250E II D300E D250E D300E II

WHEELED EXCAVATOR

W345B II

WAGON

776

WHEEL SCRAPER

621E 639D

QUARRY TRUCK

775B 771C

TRUCK

785 789 773D 785C 773B 785B 775D 777C 777B 777D 769 773 777 769B 769C

TRACTOR

772 776 776D 776C 776B 768C 768B 772B 784C 784B

BULLDOZER

834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert