Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings5P-4297: 248.66mm Outer Diameter Cone Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
5P-4297: 248.66mm Outer Diameter Cone Bearing
5P-4297: 248.66mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
5P-4297: 248.66mm Outer Diameter Cone Bearing
5P-4297: 248.66mm Outer Diameter Cone Bearing
5P-4297: 248.66mm Outer Diameter Cone Bearing
5P-4297: 248.66mm Outer Diameter Cone Bearing
5P-4297: 248.66mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-4297
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-4297

Units of Measure

USMetric
Inside Diameter (mm): 180
Width (mm): 45
Inside Diameter (in): 7.0866
Width (in): 1.7716
Material: Alloy Steel
View More
Compatible Models for part number 5P-4297

MARINE TRANSMISSION

7271

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert