Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityMirrors5P-6879: 408 mm Long Rear View Mount Mirror for cabin
Home
CabsCab VisibilityMirrors
5P-6879: 408 mm Long Rear View Mount Mirror for cabin
5P-6879: 408 mm Long Rear View Mount Mirror for cabin

Cat® 408 mm Long Rear View Mount Mirror for cabin

Brand: Cat

Product Images
5P-6879: 408 mm Long Rear View Mount Mirror for cabin
5P-6879: 408 mm Long Rear View Mount Mirror for cabin
5P-6879: 408 mm Long Rear View Mount Mirror for cabin
5P-6879: 408 mm Long Rear View Mount Mirror for cabin
5P-6879: 408 mm Long Rear View Mount Mirror for cabin

Cat® 408 mm Long Rear View Mount Mirror for cabin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-6879
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-6879

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 10.1
Overall Height (in): 4.4
Material: Alloy Mixed: Metal,Carbon Steel,Glass Ceramic,Polyurethane Adhesive,Structural Steel,Alloy Steel
Overall Width (mm): 257
Overall Length (in): 16.8
Overall Height (mm): 112
Overall Length (mm): 427
View More
Compatible Models for part number 5P-6879

WHEEL TRACTOR

633E II 651B 651E 611 621 615C II 631D 631E 631G 641B 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621S 613C II 639D 627B 627G 627E 627F 637G 637D 637E

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

SOIL COMPACTOR

825H 825G 825K 825C 825B 825G II

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

834 824B 844 834G 834H 834B 854 824H 824C 824K 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826G II 836H 836G 836K 826C 826B 826G 826H 826K

MOTOR GRADER

18M3 16 18 16M3

WHEEL LOADER

972G 966 972H 988 XE 972M 972 972L 988F II 986 980 950G II 950G 962H 962G 986H 988 950H 986K 995 950L 994 990 993 992 980G II 988K XE 988B 988G 988H 988F 988K 966D 966E 966H 966G 966L 950 980F II 990K 990H 972G II 993K 980B 992D 992B 962G II 980C 992C 980F 980H 980G 992G 980L 992K 980M 990 II 994F 994D 994K 994H 966G II

FORWARDER

554 574

ARTICULATED TRUCK

D20D D35HP D30C D30D D250E II D35C D300E D300D D400E D250E D250D D400D D25D D25C D350E D350D D350C D350E II D400 725 D40D 740 D400E II 730 735 D300E II

WHEEL SCRAPER

621E 621B

FRONT SHOVEL

5080 235C 385C 5090B

EXCAVATOR

330 L 215B 215C 215D 375-A L 325-A 374F L 390D 390F 350-A 225B 225D 390D L 3101 385C FS 385C L 219D 330-A L 325 L 365C L MH 374D L 350-A L 229D 350 L 229 225 330-A L 231D 235 374F 325-A L 219 215 385B 385C 330-A 235B 235C 235D 365C L 395 385C L MH 375-A 245 365B II 245D 245B 390F L 374 365B L 365C 365B

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert