Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components5P-7175: Adapter-Straight
Home
HydraulicsOther Hydraulic Components
5P-7175: Adapter-Straight
5P-7175: Adapter-Straight

Fluid Carrying Straight Adapter (Hose Bead to NPTF)

Brand: Cat

Product Images
5P-7175: Adapter-Straight
5P-7175: Adapter-Straight
5P-7175: Adapter-Straight
5P-7175: Adapter-Straight
5P-7175: Adapter-Straight

Fluid Carrying Straight Adapter (Hose Bead to NPTF)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
5P-71755P-7175
456-8509456-8509
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-7175
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-7175

Units of Measure

USMetric
Type: Straight
Connector Type: Hose Bead to NPTF
Material Description: Plated Steel
Length (mm): 60
Thread: 1/4-18 NPTF
Hex Size (mm): 16
Length (in): 2.35
Hex Size (in): 0.63
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 5P-7175

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

POWER MODULE

XQ35

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1700G R3000H R2900G

WINCH

57H 53 57 55

MOTOR GRADER

120K 120 GC 160 140K 140K 2 140 12K 120 160K 140 GC 120K 2

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D3C II D4C D6F SR D6E SR D6D D7G2 D6R D6E D6G D6G SR D7G D7H D6G2 XL D4C II D11N D11R D11T

MARINE ENGINE

3516E 3512E

MARINE AUXILIARY

3512B

PIPELAYER

572G 571G

BROOM-ANGLE

BA118C

EXCAVATOR

311D LRR 320D LN 336D 324D 312D 315D L 314D CR 326D L 323D 320D L 320D FM RR 336D LN 319D LN 323D LN 330D FM 325D FM 325D L 320D GC 319D L 320D LRR 336D L 318D L 320D FM 324D L 330D L 325D 312D L 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM M325D MH 330D LN 323D SA 320D RR 323D S 323D L 329D 320D 325D MH 321D LCR 330D 324D LN M325D L MH

ENGINE - GENERATOR SET

C1.5DE13.5

BROOM-PICKUP

BP118C BP115C

VIBRATORY COMPACTOR

CB10 CB7 CD-44B CB-44B CB-68B CB46B CB-54B CB-66B CB-64B CD-54B

MOBILE HYD POWER UNIT

330D L 329D L 336D L 323D LN 325D L 325D 330D 324D LN 323D L

GENERATOR SET

C2.2DE18E3 XQ35 C4.4 XQ60 C2.2 DG30 C3.4 XQ20T4F 3512C 3512B DG80 C2.2 GEN S C1.1DE9.5 C1.1 C1.5 DG60 G3306B

HYDRAULIC CONTROL

163 143 153 141 140

ENGINE

C13B

TRACK LOADER

931C II 983B 963K 977L 935C II

PETROLEUM ENGINE

3512C

COLD PLANER

PC406 PC408 PC412B PC205B PC203 PC204 PC205 PC206 PC210 PC306 PC310 PC310B PC408B PC306 XD PC310XD PC305B PC306B

PETROLEUM GEN SET

3512C G3306B

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 980 982 980GC 962L 950M 950L 962M 980XE 926 924 930 938 966L 966K 930K 966M 930M 950 982 XE 980 XE 962M Z 950M Z 966K XE 972M XE 966M XE 924K 980L 972XE 980M 938K 938M 926M 982M

GEN SET ENGINE

C3.4B

ENGINE - MACHINE

C32 3046

CHALLENGER

55 75 MTC735 MTC745 MTC755 MTC765 35 45

RIPPER

951 955 11 3 7 4

SKID STEER LOADER

236 248 246 216 228 226

PNEUMATIC COMPACTOR

CW-14 PS-360B CW12 PF-290B PF-300C PS-300C

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3512E 3512B 3512C C9.3 DG60 3512 C4.4 C13

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

BULLDOZER

7SU 11SU 4P 6A 6S 11U 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert