Cat® 131.460mm Outer Diameter Inner Race for Special Roller Bearing used in Drive Shaft
Brand: Cat
Product Images
5P-8904: 131.460mm Outer Diameter Inner Race
Cat® 131.460mm Outer Diameter Inner Race for Special Roller Bearing used in Drive Shaft
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Flangeless inner bearing race • Outside Diameter: 131.460 mm (5.1755 in) • Inside Diameter: 110.000 mm (4.3307 in) • Height: 60.000 mm (2.362 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Flangeless inner bearing race • Outside Diameter: 131.460 mm (5.1755 in) • Inside Diameter: 110.000 mm (4.3307 in) • Height: 60.000 mm (2.362 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 131.46
Inside Diameter (mm): 110
Height (mm): 60
Outside Diameter (in): 5.1755
Inside Diameter (in): 4.3307
Height (in): 2.362
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 131.46
Inside Diameter (mm): 110
Height (mm): 60
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10
Ripper
10
Bulldozer
10S10C10U
View More
Track-Type Tractor
D10
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Flangeless inner bearing race • Outside Diameter: 131.460 mm (5.1755 in) • Inside Diameter: 110.000 mm (4.3307 in) • Height: 60.000 mm (2.362 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-8904
Units of Measure
USMetric
Outside Diameter (mm): 131.46
Inside Diameter (mm): 110
Height (mm): 60
Outside Diameter (in): 5.1755
Inside Diameter (in): 4.3307
Height (in): 2.362
Material: Alloy Steel
View More
Compatible Models for part number 5P-8904
TRACK-TYPE TRACTOR
D10
RIPPER
10
BULLDOZER
10S 10C 10U
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.