Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8974: Water Pump Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-8974: Water Pump Install Kit
5P-8974: Water Pump Install Kit

Main Water Pump Install Kit

Brand: Cat

Product Images
5P-8974: Water Pump Install Kit
5P-8974: Water Pump Install Kit

Main Water Pump Install Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
387-2912
387-2912 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

3S-3535: Seal-Water Pump Shaft
3S-3535: Seal-Water Pump ShaftQuantity: 1
2S-3966: 1.125" Inner Diameter Seal Ring
2S-3966: 1.125" Inner Diameter Seal RingQuantity: 1
4N-7526: 1.062" Inner Diameter Water Pump Seal
4N-7526: 1.062" Inner Diameter Water Pump SealQuantity: 1
6L-5359: 81.92mm Inside Diameter Seal-O-Ring
6L-5359: 81.92mm Inside Diameter Seal-O-RingQuantity: 2
5L-1150: 0.79mm Thick Gasket
5L-1150: 0.79mm Thick GasketQuantity: 1
7F-2122: 5.33 x 69.22mm 75A NBR O-Ring
7F-2122: 5.33 x 69.22mm 75A NBR O-RingQuantity: 2
2L-3565: 1/32'' Thick Water Pump Gasket
2L-3565: 1/32'' Thick Water Pump GasketQuantity: 1
8N-2746: Flange Beaded Gasket
8N-2746: Flange Beaded GasketQuantity: 1
6L-5473: 6.99 x 151.76mm 70A VMQ O-Ring
6L-5473: 6.99 x 151.76mm 70A VMQ O-RingQuantity: 1
5M-9736: 34.92mm Inner Diameter Lip Type Seal
5M-9736: 34.92mm Inner Diameter Lip Type SealQuantity: 1
7F-7590: 0.79mm Thick Oil Cooler Lines Gasket
7F-7590: 0.79mm Thick Oil Cooler Lines GasketQuantity: 1
2H-5572: 0.79mm Thick Raw Water Lines Gasket
2H-5572: 0.79mm Thick Raw Water Lines GasketQuantity: 1
1L-8026: Pump Housing Cover Gasket
1L-8026: Pump Housing Cover GasketQuantity: 6
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 1
9M-9989: 0.79mm Thick Aftercooler Housing Gasket
9M-9989: 0.79mm Thick Aftercooler Housing GasketQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 5P-8974
Kit Contains: Dust cap, seals
View More
Compatible Models for part number 5P-8974

MARINE ENGINE

D353E D353C D353D

INDUSTRIAL ENGINE

D353C D353E D353D

GAS ENGINE

G353D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert