Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits1W-7027: Main Water Pump Rebuild Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
1W-7027: Main Water Pump Rebuild Kit
1W-7027: Main Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Product Images
1W-7027: Main Water Pump Rebuild Kit
1W-7027: Main Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1L-8545: Spacer Bearing
1L-8545: Spacer BearingQuantity: 1
4H-9698: KEY
4H-9698: KEYQuantity: 1
6L-6857: Water Pump Shaft Thrower
6L-6857: Water Pump Shaft ThrowerQuantity: 1
7L-2041: 8.843" Long Water Pump Shaft
7L-2041: 8.843" Long Water Pump ShaftQuantity: 1
5H-4342: Washer
5H-4342: WasherQuantity: 2
3H-2018: 5/8''-18 Hex Slotted Nut
3H-2018: 5/8''-18 Hex Slotted NutQuantity: 1
3B-4618: 31.75mm Long Split Type Steel Cotter Pin
3B-4618: 31.75mm Long Split Type Steel Cotter PinQuantity: 1
3B-4619: 38.10mm Long Split Type Steel Cotter Pin
3B-4619: 38.10mm Long Split Type Steel Cotter PinQuantity: 1
8T-8890: Washer
8T-8890: WasherQuantity: 1
1L-8544: Track Nut
1L-8544: Track NutQuantity: 1
1L-4775: 68.63mm Free Diameter Internal Retaining Ring
1L-4775: 68.63mm Free Diameter Internal Retaining RingQuantity: 1
2F-5721: 25mm Internal Diameter Ball Bearing
2F-5721: 25mm Internal Diameter Ball BearingQuantity: 2
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 1W-7027
Kit Contains: Bearing, filter, retainer, seals
View More
Compatible Models for part number 1W-7027

MARINE ENGINE

D353E D353C D353D

INDUSTRIAL ENGINE

D353C D353E D353D

GAS ENGINE

G353D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert