Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits601-4618: Flywheel Housing Gasket Kit - Rear Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
601-4618: Flywheel Housing Gasket Kit - Rear Structure
601-4618: Flywheel Housing Gasket Kit - Rear Structure

Cat® Flywheel Housing Gasket Kit

Brand: Cat

Product Images
601-4618: Flywheel Housing Gasket Kit - Rear Structure
601-4618: Flywheel Housing Gasket Kit - Rear Structure

Cat® Flywheel Housing Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:A Kit Rear Cover Gasket is used to seal the gap and fit precisely between the rear cover and the flywheel housing, creating a seal that prevents oil and other fluids from leaking out of the engine. It typically includes a gasket, crankshaft gasket, ring retainer, and seals that are designed to provide exceptional resistance to water, chemicals, and wear and tear.Attributes:• Protects the internal components of the engine unit from contaminants• Manufactured to precise specifications and are built for durability and reliability• Provides a reliable and effective sealingApplications:A Kit Rear Cover Gasket is helping to prevent leaks and maintain proper lubrication within the Flywheel Housing, this is mostly used in Cat 3512, 3512B, 3516, 3516B, 3516C, PM3516, and PP3516 Generator Set, 3512B, and 3516B Special Application - No Pin, 3512B, 3512C, 3516B and 3516C Engine (Piston), 3516C Genset - 3516c Rental, 6060X Excavators.

Description:A Kit Rear Cover Gasket is used to seal the gap and fit precisely between the rear cover and the flywheel housing, creating a seal that prevents oil and other fluids from leaking out of the engine. It typically includes a gasket, crankshaft gasket, ring retainer, and seals that are designed to provide exceptional resistance to water, chemicals, and wear and tear.Attributes:• Protects the internal components of the engine unit from contaminants• Manufactured to precise specifications and are built for durability and reliability• Provides a reliable and effective sealingApplications:A Kit Rear Cover Gasket is helping to prevent leaks and maintain proper lubrication within the Flywheel Housing, this is mostly used in Cat 3512, 3512B, 3516, 3516B, 3516C, PM3516, and PP3516 Generator Set, 3512B, and 3516B Special Application - No Pin, 3512B, 3512C, 3516B and 3516C Engine (Piston), 3516C Genset - 3516c Rental, 6060X Excavators.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.41
Weight (lb): 0.9
Units of MeasureUSMetric
Weight (kg): 0.41
Weight (lb): 0.9
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHV
Gen Set Engine
3512B3508B35163516B
Generator Set
35163516C3516B3516C GEN3512B
Marine Auxiliary
3512C3512B3516B
Marine Engine
35163516B3516C3512B
Power Module
3516CPP3516PM3516
Industrial Engine
3512C3516B
View More
Generator
SR4SR4BSR4BHV
Warranty Information
Return Policy
Parts included in this kit

No results available.

309-4550: 0.8mm Thick Flywheel Housing Gasket
309-4550: 0.8mm Thick Flywheel Housing GasketQuantity: 1
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-RingQuantity: 3
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 2
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 3
569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft SealQuantity: 1
619-0636: Flywheel Housing Gasket
619-0636: Flywheel Housing GasketQuantity: 2
7N-3368: 0.8mm Thick Cylinder Block Gasket
7N-3368: 0.8mm Thick Cylinder Block GasketQuantity: 1
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 1
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 4
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 2
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 2
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Description for part number 601-4618

Description:A Kit Rear Cover Gasket is used to seal the gap and fit precisely between the rear cover and the flywheel housing, creating a seal that prevents oil and other fluids from leaking out of the engine. It typically includes a gasket, crankshaft gasket, ring retainer, and seals that are designed to provide exceptional resistance to water, chemicals, and wear and tear.Attributes:• Protects the internal components of the engine unit from contaminants• Manufactured to precise specifications and are built for durability and reliability• Provides a reliable and effective sealingApplications:A Kit Rear Cover Gasket is helping to prevent leaks and maintain proper lubrication within the Flywheel Housing, this is mostly used in Cat 3512, 3512B, 3516, 3516B, 3516C, PM3516, and PP3516 Generator Set, 3512B, and 3516B Special Application - No Pin, 3512B, 3512C, 3516B and 3516C Engine (Piston), 3516C Genset - 3516c Rental, 6060X Excavators.

View More
Specifications for part number 601-4618

Units of Measure

USMetric
Weight (kg): 0.41
Weight (lb): 0.9
View More
Compatible Models for part number 601-4618

GENERATOR

SR4 SR4B SR4BHV

GEN SET ENGINE

3512B 3508B 3516 3516B

GENERATOR SET

3516 3516C 3516B 3516C GEN 3512B

MARINE AUXILIARY

3512C 3512B 3516B

MARINE ENGINE

3516 3516B 3516C 3512B

POWER MODULE

3516C PP3516 PM3516

INDUSTRIAL ENGINE

3512C 3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert