Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses604-9219: 63.5mm Inner Diameter Elbow Hose
BackHome
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
604-9219: 63.5mm Inner Diameter Elbow Hose
604-9219: 63.5mm Inner Diameter Elbow Hose
Product Images
604-9219: 63.5mm Inner Diameter Elbow Hose
604-9219: 63.5mm Inner Diameter Elbow Hose
604-9219: 63.5mm Inner Diameter Elbow Hose
604-9219: 63.5mm Inner Diameter Elbow Hose
604-9219: 63.5mm Inner Diameter Elbow Hose

Cat® 63.5mm Inner Diameter Elbow Hose used in Coolant Line

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 604-9219
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 604-9219

Descriptions:
An Elbow Hose is designed to route fluids through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for the operation. The construction of Hose is made from a special high-temperature synthetic rubber material.

Attributes:
• Manufactured to withstand a minimum burst pressure of 1030 kPa
• Retains flexibility and durability even under harsh environmental conditions.
• Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.

Applications:
An Elbow Hose is used to allow fluid to flow from one component to another in Power train Cooler Lines at Cooling Systems. This is mostly used in Cat 725, 725C, 730, 730C, 735, 735B, 735C, 740, 740B, 740C, 745, 745C and 760 Articulated Trucks.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 604-9219

Units of Measure

USMetric

Inner Diameter (in): 2.5

Inner Diameter (mm): 63.5

Operating Pressure (kPa): 260

Operating Pressure (psi): 37.7

Temperature (°C): -55°C To 200°C

Temperature (°F): -67°F To 392°F

Outer Diameter (in): 2.88

Outer Diameter (mm): 73.4

Weight (kg): 0.39

Weight (lb): 0.86

Material: Coolant Hose Hose

View More
Compatible Models for part number 604-9219

ARTICULATED TRUCK

740 GC 730 745 730 EJECTOR 725 735

EJECTOR TRUCK

740

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 604-9219
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 604-9219

Descriptions:
An Elbow Hose is designed to route fluids through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for the operation. The construction of Hose is made from a special high-temperature synthetic rubber material.

Attributes:
• Manufactured to withstand a minimum burst pressure of 1030 kPa
• Retains flexibility and durability even under harsh environmental conditions.
• Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.

Applications:
An Elbow Hose is used to allow fluid to flow from one component to another in Power train Cooler Lines at Cooling Systems. This is mostly used in Cat 725, 725C, 730, 730C, 735, 735B, 735C, 740, 740B, 740C, 745, 745C and 760 Articulated Trucks.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 604-9219

Units of Measure

USMetric

Inner Diameter (in): 2.5

Inner Diameter (mm): 63.5

Operating Pressure (kPa): 260

Operating Pressure (psi): 37.7

Temperature (°C): -55°C To 200°C

Temperature (°F): -67°F To 392°F

Outer Diameter (in): 2.88

Outer Diameter (mm): 73.4

Weight (kg): 0.39

Weight (lb): 0.86

Material: Coolant Hose Hose

View More
Compatible Models for part number 604-9219

ARTICULATED TRUCK

740 GC 730 745 730 EJECTOR 725 735

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced