Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility605-8365: Falling Objects Guard, Top & Front
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
605-8365: Falling Objects Guard, Top & Front
605-8365: Falling Objects Guard, Top & Front

Falling Objects Guard (FOGS) front and top window guards protect operator, cab, windshield from falling or projected objects. Approximate install time: 15 hours.

Brand: Cat

Product Images
605-8365: Falling Objects Guard, Top & Front
605-8365: Falling Objects Guard, Top & Front

Falling Objects Guard (FOGS) front and top window guards protect operator, cab, windshield from falling or projected objects. Approximate install time: 15 hours.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

639-8661: Operator Protective Front Guard Film
639-8661: Operator Protective Front Guard FilmQuantity: 1
096-6331: M12 x 1.75mm Hex Nut
096-6331: M12 x 1.75mm Hex NutQuantity: 4
201-4534: M16-2 x 78mm Hex Head Bolt
201-4534: M16-2 x 78mm Hex Head BoltQuantity: 1
493-1072: Rock and Vandalism Guard Support
493-1072: Rock and Vandalism Guard SupportQuantity: 2
493-1087: 102.5mm Long Hex Bolt Shaft
493-1087: 102.5mm Long Hex Bolt ShaftQuantity: 1
493-1091: Front Window Guard Bracket
493-1091: Front Window Guard BracketQuantity: 1
532-7291: Bracket Assembly
532-7291: Bracket AssemblyQuantity: 1
447-1706: M16-2 x 130mm Hex Head Bolt
447-1706: M16-2 x 130mm Hex Head BoltQuantity: 2
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 6
643-1836: Front Guard Identification Film
643-1836: Front Guard Identification FilmQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
7Y-0623: M16 x 2mm Hex Lock Nut
7Y-0623: M16 x 2mm Hex Lock NutQuantity: 2
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 6
483-7801: SPACER
483-7801: SPACERQuantity: 4
639-8660: Operating Protective Top Guard Film
639-8660: Operating Protective Top Guard FilmQuantity: 1
099-7241: M16 ID Steel Hard Washer
099-7241: M16 ID Steel Hard WasherQuantity: 2
219-0305: Warning Film Label
219-0305: Warning Film LabelQuantity: 2
493-1088: Front Window Guard Bracket
493-1088: Front Window Guard BracketQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 6
507-4784: Front Window Guard Striker
507-4784: Front Window Guard StrikerQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 6
7X-0515: 5/8" ID Steel Flat Washer
7X-0515: 5/8" ID Steel Flat WasherQuantity: 4
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 9
4E-1487: 25mm Outer Diameter Ball Knob
4E-1487: 25mm Outer Diameter Ball KnobQuantity: 2
560-9515: Mushroom Head Stopper
560-9515: Mushroom Head StopperQuantity: 2
453-2840: M16-2 x 140mm Hex Head Bolt
453-2840: M16-2 x 140mm Hex Head BoltQuantity: 2
532-7310: Window Guard Gas Spring
532-7310: Window Guard Gas SpringQuantity: 1
605-8361: Cab Overhead Guard Assembly
605-8361: Cab Overhead Guard AssemblyQuantity: 1
5D-4822: 6.15mm Free ID External Retaining Ring
5D-4822: 6.15mm Free ID External Retaining RingQuantity: 2
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular ScrewQuantity: 4
493-1075: Front Window Operator Guard
493-1075: Front Window Operator GuardQuantity: 1
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 4
Showing 1 to 32 of 35Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 605-8365

We are still working on adding a specification for this part.

Compatible Models for part number 605-8365

EXCAVATOR

320 340 330 352 350 317 326 349 313 317 GC 330 GC 335 325 336 323 336 GC 313 GC 330GC 320 GC 323 GC 323GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert