Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits606-0909: Engine Overhaul (Bronze) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits606-0909: Engine Overhaul (Bronze) Kit
606-0909: Engine Overhaul (Bronze) Kit

Heavy Duty Precious Metals™ Overhaul Kit

Brand: Cat

Product Images
606-0909: Engine Overhaul (Bronze) Kit
606-0909: Engine Overhaul (Bronze) Kit

Heavy Duty Precious Metals™ Overhaul Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

248-1394: Single Fuel Injector Install Gasket Kit
248-1394: Single Fuel Injector Install Gasket KitQuantity: 6
223-5665: 106mm Outer Diameter Bellow
223-5665: 106mm Outer Diameter BellowQuantity: 1
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port SleeveQuantity: 6
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular Screw
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular ScrewQuantity: 12
261-3450: 104.50mm Outer Diameter Connecting Rod Bearing
261-3450: 104.50mm Outer Diameter Connecting Rod BearingQuantity: 6
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
243-6718: Crankshaft Main Bearing Kit
243-6718: Crankshaft Main Bearing KitQuantity: 1
304-9553: 1/2-13-UNJC Thread 6 Point Head Stud
304-9553: 1/2-13-UNJC Thread 6 Point Head StudQuantity: 9
282-3731: Valve Actuator Spacer
282-3731: Valve Actuator SpacerQuantity: 6
9L-1658: 66mm Length Fully Threaded Stud
9L-1658: 66mm Length Fully Threaded StudQuantity: 1
1R-0749: Secondary Fuel Filter
1R-0749: Secondary Fuel FilterQuantity: 1
247-7133: Water Temperature Regulator
247-7133: Water Temperature RegulatorQuantity: 2
106-1793: 60mm Length Tapered Stud
106-1793: 60mm Length Tapered StudQuantity: 1
223-9257: 51mm Inner Diameter Hose
223-9257: 51mm Inner Diameter HoseQuantity: 1
8S-9191: 3/8''-16 x 4'' Hex Head Bolt
8S-9191: 3/8''-16 x 4'' Hex Head BoltQuantity: 6
230-1472: 192mm Long Straight Steel Stud
230-1472: 192mm Long Straight Steel StudQuantity: 6
356-1385: OIL PAN & OIL PUMP GASKETS KIT
356-1385: OIL PAN & OIL PUMP GASKETS KITQuantity: 1
106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 11
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 606-0909

We are still working on adding a specification for this part.

Compatible Models for part number 606-0909

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced