Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding610-2091: Guarding Protection Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
610-2091: Guarding Protection Kit
610-2091: Guarding Protection Kit

Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step).

Brand: Cat

Product Images
610-2091: Guarding Protection Kit
610-2091: Guarding Protection Kit
610-2091: Guarding Protection Kit
610-2091: Guarding Protection Kit

Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step).

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step). Not compatible with European Union regulations.

Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step). Not compatible with European Union regulations.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Compact Track Loader
265
Skid Steer Loader
260
View More
Compact Track Loader
265
Warranty Information
Return Policy
Parts included in this kit

No results available.

266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 2
639-3049: Right Hand Front Light Guard
639-3049: Right Hand Front Light GuardQuantity: 1
7Y-9099: M8-1.25 x 25mm Rounded Pan Head Hexalobular Screw
7Y-9099: M8-1.25 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 2
656-2628: Cabin Vandalism Guard
656-2628: Cabin Vandalism GuardQuantity: 1
5P-8501: PADLOCK
5P-8501: PADLOCKQuantity: 1
639-3051: Side Work Light Guard
639-3051: Side Work Light GuardQuantity: 2
639-3054: Left Hand Tail Light Guard
639-3054: Left Hand Tail Light GuardQuantity: 1
639-3055: Right Hand Tail Light Guard
639-3055: Right Hand Tail Light GuardQuantity: 1
643-6261: Rear Work light Guard
643-6261: Rear Work light GuardQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
630-0087: Auxiliary Lines Cover
630-0087: Auxiliary Lines CoverQuantity: 1
629-6950: Pad Lock Mounting Bracket
629-6950: Pad Lock Mounting BracketQuantity: 1
639-3050: Left Hand Front Light Guard
639-3050: Left Hand Front Light GuardQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Description for part number 610-2091

Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step). Not compatible with European Union regulations.

View More
Specifications for part number 610-2091

We are still working on adding a specification for this part.

Compatible Models for part number 610-2091

COMPACT TRACK LOADER

265

SKID STEER LOADER

260

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert