Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding640-4282: Drive Lines Top Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding640-4282: Drive Lines Top Guard Kit
640-4282: Drive Lines Top Guard Kit

This kit provides additional guarding for demanding applications where top guarding for the drive lines is desired. Note: This kit requires either the Drive Lines Bottom Guard Kit or the HD1 package from the factory.

Brand: Cat

Product Images
640-4282: Drive Lines Top Guard Kit
640-4282: Drive Lines Top Guard Kit
640-4282: Drive Lines Top Guard Kit

This kit provides additional guarding for demanding applications where top guarding for the drive lines is desired. Note: This kit requires either the Drive Lines Bottom Guard Kit or the HD1 package from the factory.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

640-4340: Undercarriage Guard
640-4340: Undercarriage GuardQuantity: 1
479-2171: M10-1.5 x 25mm Hex Head Assembly Bolt
479-2171: M10-1.5 x 25mm Hex Head Assembly BoltQuantity: 14
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 4
640-4341: Undercarriage Guard
640-4341: Undercarriage GuardQuantity: 1
640-4342: Undercarriage Motor Guard
640-4342: Undercarriage Motor GuardQuantity: 1
640-4339: Undercarriage Lines Cover
640-4339: Undercarriage Lines CoverQuantity: 1
640-4338: Undercarriage Lines Cover
640-4338: Undercarriage Lines CoverQuantity: 1
640-4346: Undercarriage Motor Guard
640-4346: Undercarriage Motor GuardQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Description for part number 640-4282

Provides additional guarding for demanding applications where additional protection for the drive lines is desired. The bottom guards are recommended in general applications where rocks and other damage causing impediments are typically located below the drive lines. Additionally, fully enclosing the drive lines in general applications can cause soil and other fine material to build up inside the enclosure. A full enclosure (bottom + top guards) is primarily recommended for applications like mulching and brush cutting where tree branches and other impediments can contact the drive lines from below or above.

View More
Specifications for part number 640-4282

We are still working on adding a specification for this part.

Compatible Models for part number 640-4282

COMPACT TRACK LOADER

265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced