Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPneumatic ToolsGrinders615-5457: Pneumatic Straight Die Grinder
Home
Workshop SuppliesToolsPneumatic ToolsGrinders
615-5457: Pneumatic Straight Die Grinder
615-5457: Pneumatic Straight Die Grinder

Cat® Pneumatic Straight Die Grinder is used for precision grinding, sanding, and polishing tasks in equipment maintenance and repair

Brand: Cat

fallback-image
615-5457: Pneumatic Straight Die Grinder

Cat® Pneumatic Straight Die Grinder is used for precision grinding, sanding, and polishing tasks in equipment maintenance and repair

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Pneumatic Straight Die Grinder is a necessary tool for precision work in equipment maintenance and repair. This tool operates using compressed air, providing the power needed for detailed grinding, sanding, and polishing tasks. Its straight design allows for excellent control and maneuverability, making it suitable for reaching tight spaces and intricate areas. The die grinder's high rotational speed ensures efficient material removal and a smooth finish on different surfaces.

Attributes:
• Features a straight, slim design for precision work.
• Includes a collet chuck for secure attachment of different grinding bits.
• Delivers high torque for effective material removal and shaping.

Applications:
The Pneumatic Straight Die Grinder is used in workshops for precision grinding, sanding, and polishing of equipment components for detailed and accurate material removal.

The Pneumatic Straight Die Grinder is a necessary tool for precision work in equipment maintenance and repair. This tool operates using compressed air, providing the power needed for detailed grinding, sanding, and polishing tasks. Its straight design allows for excellent control and maneuverability, making it suitable for reaching tight spaces and intricate areas. The die grinder's high rotational speed ensures efficient material removal and a smooth finish on different surfaces.

Attributes:
• Features a straight, slim design for precision work.
• Includes a collet chuck for secure attachment of different grinding bits.
• Delivers high torque for effective material removal and shaping.

Applications:
The Pneumatic Straight Die Grinder is used in workshops for precision grinding, sanding, and polishing of equipment components for detailed and accurate material removal.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 150
Overall Length (in): 5.906
Weight (kg): 0.33
Weight (lb): 0.728
Material: Steel,Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 150
Overall Length (in): 5.906
Weight (kg): 0.33
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
615-5457615-5457
615-5458615-5458
3K-03603K-0360
View All Parts
DescriptionSpecifications
Description for part number 615-5457

The Pneumatic Straight Die Grinder is a necessary tool for precision work in equipment maintenance and repair. This tool operates using compressed air, providing the power needed for detailed grinding, sanding, and polishing tasks. Its straight design allows for excellent control and maneuverability, making it suitable for reaching tight spaces and intricate areas. The die grinder's high rotational speed ensures efficient material removal and a smooth finish on different surfaces.

Attributes:
• Features a straight, slim design for precision work.
• Includes a collet chuck for secure attachment of different grinding bits.
• Delivers high torque for effective material removal and shaping.

Applications:
The Pneumatic Straight Die Grinder is used in workshops for precision grinding, sanding, and polishing of equipment components for detailed and accurate material removal.

View More
Specifications for part number 615-5457

Units of Measure

USMetric
Overall Length (mm): 150
Overall Length (in): 5.906
Weight (kg): 0.33
Weight (lb): 0.728
Material: Steel,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert