Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsTelematics621-6119: PL641V2-4G Cell Radio Kit for Construction
Home
Upgrade & Repair KitsUpgrade KitsTelematics
621-6119: PL641V2-4G Cell Radio Kit for Construction
621-6119: PL641V2-4G Cell Radio Kit for Construction

PL641 Kit with Antenna (4G). Includes 4G cellular radio, harness, 4m coax assembly, adhesive mount antenna and miscellaneous components..

Brand: Cat

Product Images
621-6119: PL641V2-4G Cell Radio Kit for Construction
621-6119: PL641V2-4G Cell Radio Kit for Construction
621-6119: PL641V2-4G Cell Radio Kit for Construction
621-6119: PL641V2-4G Cell Radio Kit for Construction
621-6119: PL641V2-4G Cell Radio Kit for Construction

PL641 Kit with Antenna (4G). Includes 4G cellular radio, harness, 4m coax assembly, adhesive mount antenna and miscellaneous components..

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

558-6551: Communication Antenna
558-6551: Communication AntennaQuantity: 1
353-8773: Coaxial Antenna Cable
353-8773: Coaxial Antenna CableQuantity: 1
433-9730: Wireless Com Device Warning Film
433-9730: Wireless Com Device Warning FilmQuantity: 1
467-9246: Pro Upgrade 18AWG Wiring Harness
467-9246: Pro Upgrade 18AWG Wiring HarnessQuantity: 1
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film LabelQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 8
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
433-9722: Wireless Communication Device Film
433-9722: Wireless Communication Device FilmQuantity: 1
433-9728: Wireless Device Warning Decal Film
433-9728: Wireless Device Warning Decal FilmQuantity: 1
555-5510: Electronic Control
555-5510: Electronic ControlQuantity: 1
129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
8T-4971: M6-1 x 30mm Hex Head Bolt
8T-4971: M6-1 x 30mm Hex Head BoltQuantity: 4
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 621-6119

We are still working on adding a specification for this part.

Compatible Models for part number 621-6119

MINI HYD EXCAVATOR

308E2 CR

ASPHALT PAVER

AP-300D AP-1000E BG1000E AP-255E AP-1055E

RECLAIMER MIXER

RM-500

PNEUMATIC COMPACTOR

CW-34 CW-14 PS-150C

COLD PLANER

PM-200

VIBRATORY COMPACTOR

CP-44 CS-423E CS-74B CS-64B CS-54B CS-76B CB-54B CS-66B CB-44B CS-56B CS-78B CS-68B CS-44 CP-56B CP-68B CD-54B CS-79B CD-44B CP-54B CP-74B

MOBILE HYD POWER UNIT

374F

MOTOR GRADER

140 GC

WHEEL LOADER

924H 938K 924K 930K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert