Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates624-9800: PLATE-WEAR
Home
Ground Engaging ToolsWear PlatesBucket Rear Wear Plates
624-9800: PLATE-WEAR
624-9800: PLATE-WEAR

Brand: Cat

fallback-image
624-9800: PLATE-WEAR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 700
Shape: Trapezoidal
Length (in): 60.354
Material: Abrasion Resistant Steel
Thickness (in): 0.472
Thickness (mm): 12
Width (in): 27.559
Length (mm): 1,533
Units of MeasureUSMetric
Width (mm): 700
Shape: Trapezoidal
Length (in): 60.354
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Asphalt Finisher
MF41WD
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert