Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance626-5455: ELEMENT KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
626-5455: ELEMENT KIT
626-5455: ELEMENT KIT

Oil Separator

Brand: Cat

Product Images
626-5455: ELEMENT KIT
626-5455: ELEMENT KIT
626-5455: ELEMENT KIT
626-5455: ELEMENT KIT
626-5455: ELEMENT KIT

Oil Separator

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

626-5450: 74.6mm Inner Diameter O Ring Seal
626-5450: 74.6mm Inner Diameter O Ring SealQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 626-5455

Units of Measure

USMetric
Diameter (in): 2.36
Diameter (mm): 60
Length (in): 2.85
Length (mm): 72.5
Material: Composite Composite,Corrosion Preventative Fluid
View More
Compatible Models for part number 626-5455

ASPHALT COMPACTOR

CB22B

COMPACT TRACK LOADER

249D 239D 249D3 239D3

MINI HYD EXCAVATOR

304 305 305.5 CR 305 CR

POWER MODULE

XQ35

SKID STEER LOADER

232D3 249D3 226D3 232D 226D

ENGINE

C2.2

INDUSTRIAL ENGINE

C2.2 C1.7

COMPACTOR

CC-24B CB-22B CB-24B CB-32B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert