Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance627-7263: FASTENER BIN KIT; M16 METRIC-COARSE
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance627-7263: FASTENER BIN KIT; M16 METRIC-COARSE
627-7263: FASTENER BIN KIT; M16 METRIC-COARSE

Metric-Coarse Fastener Bin Kit, M16, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Brand: Cat

Product Images
627-7263: FASTENER BIN KIT; M16 METRIC-COARSE
627-7263: FASTENER BIN KIT; M16 METRIC-COARSE

Metric-Coarse Fastener Bin Kit, M16, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

178-3707: M16-2 x 50mm Hex Head Bolt
178-3707: M16-2 x 50mm Hex Head BoltQuantity: 10
202-6473: M16-2 x 60mm Hex Head Bolt
202-6473: M16-2 x 60mm Hex Head BoltQuantity: 10
8T-0281: M16-2 x 80mm Hex Head Bolt
8T-0281: M16-2 x 80mm Hex Head BoltQuantity: 15
8T-1757: M16 x 2mm Hex Nut
8T-1757: M16 x 2mm Hex NutQuantity: 65
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat WasherQuantity: 65
290-7296: M16-2 x 40mm Hex Head Bolt
290-7296: M16-2 x 40mm Hex Head BoltQuantity: 10
8T-0207: M16-2 x 100mm Hex Head Bolt
8T-0207: M16-2 x 100mm Hex Head BoltQuantity: 10
357-6019: M16-2 x 70mm Hex Head Bolt
357-6019: M16-2 x 70mm Hex Head BoltQuantity: 10
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Description for part number 627-7263

Description: Cat® Fastener bin kits provide convenient initial stocking and replenishment for commonly used fastener sizes. Attributes: Cat® Fasteners are produced according to specific material and coating requirements to form an uncompromised bolted joint system on Cat engines and machines to provide reliable performance in the most demanding applications. Cat Fasteners are your best solution for your Cat and other mobile equipment Fastener and Hardware needs. Protect your investment with Genuine Cat Fasteners. Application: Fasteners are used in bolted joints throughout Cat engines and machines.

View More
Specifications for part number 627-7263
Bolt Type: Hex Head Bolt
Thread Size (mm): M16x2
Bolt Length (mm): 40.0
Coating: Zinc Phosphate + Oil
Finish: Phosphate and Oil Coated
Material: Steel
Material Description: ISO 898-1 Class 10.9. Head Marking - 10.9 (1040 MPa Ultimate Tensile Strength)
Thread: Coarse Thread UNC
View More
Compatible Models for part number 627-7263

EXCAVATOR

320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced