Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsWheel Fenders631-0630: Fender Deflector
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsWheel Fenders
631-0630: Fender Deflector
631-0630: Fender Deflector

Cat® Plastic Fender Deflector on the right side is used to redirect debris, water, and other materials away from the fender

Brand: Cat

Product Images
631-0630: Fender Deflector
631-0630: Fender Deflector
631-0630: Fender Deflector
631-0630: Fender Deflector
631-0630: Fender Deflector

Cat® Plastic Fender Deflector on the right side is used to redirect debris, water, and other materials away from the fender

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Fender Deflector is used to provide protection and deflect debris away from the equipment's right-hand side fender. It is made from durable materials to withstand harsh working conditions encountered during the operation. By deflecting debris away from the fender, the deflector enhances operator safety by minimizing the risk of flying debris entering the operator's cabin. It is curved or angled to effectively channel debris away from sensitive areas.

Attributes:
• Redirects rocks, mud, and other road debris away from the wheel and suspension components
• Channels water away to prevent it from splashing onto the brakes or entering the engine bay

Applications:
A Fender Deflector acts as a protective barrier and withstands impacts from road debris, maintaining integrity under harsh conditions. It helps to maintain the exterior integrity and appearance of the equipment.

A Fender Deflector is used to provide protection and deflect debris away from the equipment's right-hand side fender. It is made from durable materials to withstand harsh working conditions encountered during the operation. By deflecting debris away from the fender, the deflector enhances operator safety by minimizing the risk of flying debris entering the operator's cabin. It is curved or angled to effectively channel debris away from sensitive areas.

Attributes:
• Redirects rocks, mud, and other road debris away from the wheel and suspension components
• Channels water away to prevent it from splashing onto the brakes or entering the engine bay

Applications:
A Fender Deflector acts as a protective barrier and withstands impacts from road debris, maintaining integrity under harsh conditions. It helps to maintain the exterior integrity and appearance of the equipment.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 1,126.8
Length (in): 44.362
Material: Plastic,Polyethylene Plastic
Weight (kg): 1.472
Weight (lb): 3.245
Units of MeasureUSMetric
Length (mm): 1,126.8
Length (in): 44.362
Material: Plastic,Polyethylene Plastic
View More
Compatible Models
Compatible Models
Wheel Loader
972966XE972 XE972XE966
View More
Wheel Loader
972966XE972 XE972XE966
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 631-0630
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 631-0630

A Fender Deflector is used to provide protection and deflect debris away from the equipment's right-hand side fender. It is made from durable materials to withstand harsh working conditions encountered during the operation. By deflecting debris away from the fender, the deflector enhances operator safety by minimizing the risk of flying debris entering the operator's cabin. It is curved or angled to effectively channel debris away from sensitive areas.

Attributes:
• Redirects rocks, mud, and other road debris away from the wheel and suspension components
• Channels water away to prevent it from splashing onto the brakes or entering the engine bay

Applications:
A Fender Deflector acts as a protective barrier and withstands impacts from road debris, maintaining integrity under harsh conditions. It helps to maintain the exterior integrity and appearance of the equipment.

View More
Specifications for part number 631-0630

Units of Measure

USMetric
Length (mm): 1,126.8
Length (in): 44.362
Material: Plastic,Polyethylene Plastic
Weight (kg): 1.472
Weight (lb): 3.245
View More
Compatible Models for part number 631-0630

WHEEL LOADER

972 966XE 972 XE 972XE 966

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert