Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins6B-6780: 0.31" Outer Diameter Clevis Linkage Cross Hole Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
6B-6780: 0.31" Outer Diameter Clevis Linkage Cross Hole Pin
6B-6780: 0.31" Outer Diameter Clevis Linkage Cross Hole Pin

Cat® 0.31" Outer Diameter Steel Clevis Linkage Cross Hole Pin

Brand: Cat

Product Images
6B-6780: 0.31" Outer Diameter Clevis Linkage Cross Hole Pin
6B-6780: 0.31" Outer Diameter Clevis Linkage Cross Hole Pin

Cat® 0.31" Outer Diameter Steel Clevis Linkage Cross Hole Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Clevis Linkage Cross-Hole Pin is a type of fastener used to secure a Clevis to a mating part. The Pin has a Cross Hole drilled through it, which allows for the insertion of a cotter Pin or other type of locking mechanism to prevent the Pin from backing out of the arrangement.

Attributes:
• Hardened with Rockwell 30N 73 MIN, which determines its resistance to deformation and wear
• Both ends are chamfered at 25?
• Withstand high loads and provide a strong, durable connection that can withstand the rigors of heavy use

Applications:
A Clevis Linkage Cross-Hole Pin is used to provide a reliable connection and ensure the safe and efficient operation of various equipment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Clevis Linkage Cross-Hole Pin is a type of fastener used to secure a Clevis to a mating part. The Pin has a Cross Hole drilled through it, which allows for the insertion of a cotter Pin or other type of locking mechanism to prevent the Pin from backing out of the arrangement.

Attributes:
• Hardened with Rockwell 30N 73 MIN, which determines its resistance to deformation and wear
• Both ends are chamfered at 25?
• Withstand high loads and provide a strong, durable connection that can withstand the rigors of heavy use

Applications:
A Clevis Linkage Cross-Hole Pin is used to provide a reliable connection and ensure the safe and efficient operation of various equipment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Carbon Steel
Pin Diameter (in): 0.31
Pin Diameter (mm): 7.88
Pin Length (mm): 42.93
Units of MeasureUSMetric
Material: Carbon Steel
Pin Diameter (in): 0.31
Pin Diameter (mm): 7.88
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8H
Marine Engine
D342CD342
Pipelayer
583H
Industrial Engine
D342D342C
Gas Engine
G342C
Motor Grader
12G130G120G160G140G14G16G
Ripper Scarifier
16G
View More
Track-Type Tractor
D8H
Warranty Information
Return Policy
Parts diagram for 6B-6780
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6B-6780
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6B-6780

A Clevis Linkage Cross-Hole Pin is a type of fastener used to secure a Clevis to a mating part. The Pin has a Cross Hole drilled through it, which allows for the insertion of a cotter Pin or other type of locking mechanism to prevent the Pin from backing out of the arrangement.

Attributes:
• Hardened with Rockwell 30N 73 MIN, which determines its resistance to deformation and wear
• Both ends are chamfered at 25?
• Withstand high loads and provide a strong, durable connection that can withstand the rigors of heavy use

Applications:
A Clevis Linkage Cross-Hole Pin is used to provide a reliable connection and ensure the safe and efficient operation of various equipment.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6B-6780

Units of Measure

USMetric
Material: Carbon Steel
Pin Diameter (in): 0.31
Pin Diameter (mm): 7.88
Pin Length (mm): 42.93
View More
Compatible Models for part number 6B-6780

TRACK-TYPE TRACTOR

D8H

MARINE ENGINE

D342C D342

PIPELAYER

583H

INDUSTRIAL ENGINE

D342 D342C

GAS ENGINE

G342C

MOTOR GRADER

12G 130G 120G 160G 140G 14G 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert