Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits6I-1220: Unloader Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
6I-1220: Unloader Kit
6I-1220: Unloader Kit

Air Compressor Unloader Kit

Brand: Cat

Product Images
6I-1220: Unloader Kit
6I-1220: Unloader Kit

Air Compressor Unloader Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 6I-1220

Units of Measure

USMetric
Weight (kg): 0.06
Weight (lb): 0.13
Width (mm): 101.6
Height (mm): 12.7
Length (mm): 101.6
View More
Compatible Models for part number 6I-1220

WHEEL TRACTOR

633E II 623B 623E 623F 651E 621B 657E 621E 621F 633D 621 623 639D 627B 627E 631E 631G 637G 637D 613C 637E

TRUCK ENGINE

1673C 3208 C-10 3406E 3406C 3406B 3176 3408B 3176B 3116 3408 3306C 3306B 3306

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

ENGINE

3126

LOAD HAUL DUMP

CL215 CL210

REMAN ENGINE

3406B 3408 3412E 3408E

COLD PLANER

PR-450C

OFF HIGHWAY TRUCK

773

MOTOR GRADER

120G

WHEEL LOADER

924HZ 916 926 980C 992C 926E

ENGINE - MACHINE

3116 3408 3208

GEN SET ENGINE

3306 3304 3304B

ARTICULATED TRUCK

D550B D44B D400E D400D D35HP D400 D40D

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3176C 3176B 3412 D333C 3406E 3126 3116 3114 3196 3408B D330C

TRUCK

775E 775D 69D 773E 773D 769D 769C 773B

WHEEL SCRAPER

651E 631G 627E 621B 657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRACTOR

772B 768C

EXCAVATOR

235B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert