Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets6J-5342: 95.20mm Long Steel Retainer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets
6J-5342: 95.20mm Long Steel Retainer
6J-5342: 95.20mm Long Steel Retainer

Cat® 10mm Thickness Steel Retainer used to Hold and Connect the Pin and Bolts in the Connecting Systems

Brand: Cat

Product Images
6J-5342: 95.20mm Long Steel Retainer
6J-5342: 95.20mm Long Steel Retainer
6J-5342: 95.20mm Long Steel Retainer
6J-5342: 95.20mm Long Steel Retainer
6J-5342: 95.20mm Long Steel Retainer

Cat® 10mm Thickness Steel Retainer used to Hold and Connect the Pin and Bolts in the Connecting Systems

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6J-5342
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6J-5342

Units of Measure

USMetric
Material: Steel,Boron Steel,Carbon Steel,Structural Steel
Length (mm): 95.2
Width (mm): 78.7
Thickness (mm): 10
Hole Size (mm): 19.8
Distance between retainer holes (mm): 57.2
Fits Bolt Sizes (mm): M20 X 2.5
Length (in): 3.748
Width (in): 3.098
Thickness (in): 0.394
Hole Size (in): 0.780
Distance between retainer holes (in): 2.252
Fits Bolt Sizes (in): 3/4-10
View More
Compatible Models for part number 6J-5342

TRACK-TYPE TRACTOR

D7R D7R XR D7G D7H D7R II D7G2 D7R SERIES D7R LGP

RIPPER

7

SOIL COMPACTOR

825C

WATER FORDING TRACTOR

D7R II

BULLDOZER

7S 7U 825 7SU 7A 7S LGP

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert