HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools8E-6754: Push Arm Connector
Home
Upgrade & Repair KitsRepair & Service KitsGround Engaging Tools8E-6754: Push Arm Connector
8E-6754: Push Arm Connector
Cat® Push Arm Connector with Sleeve Bearings
Brand: Cat
Product Images
8E-6754: Push Arm Connector
Cat® Push Arm Connector with Sleeve Bearings
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
325-6044 : CONNECTOR-GD
Check Price
Description
Description
Description: Used to connect the push arm to the bulldozer blade.
Attributes: • Hardened steel connector with sleeve bearings • Bearing Bore Diameter: 51.304 mm (2.02 in) (4X)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Used to connect the push arm to the bulldozer blade.
Attributes: • Hardened steel connector with sleeve bearings • Bearing Bore Diameter: 51.304 mm (2.02 in) (4X)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel
Overall Length (mm): 121
Overall Width (mm): 107
Overall Height (mm): 205
Overall Length (in): 4.75
Overall Width (in): 4.22
Overall Height (in): 8.06
Units of MeasureUSMetric
Material: Steel
Overall Length (mm): 121
Overall Width (mm): 107
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7HD7R IID7R SERIESD7D7R XRD7R LGP
Ripper
7
Soil Compactor
825825G II825H825G825K
Water Fording Tractor
D7R II
Wheel Dozer
824G II824824H824G824K
Bulldozer
7A7S7U7SU7S LGP8A
Winch
57H
View More
Track-Type Tractor
D7RD7HD7R IID7R SERIESD7D7R XRD7R LGP
Warranty Information
Return Policy
Parts diagram for 8E-6754
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-6754
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-6754
Description: Used to connect the push arm to the bulldozer blade.
Attributes: • Hardened steel connector with sleeve bearings • Bearing Bore Diameter: 51.304 mm (2.02 in) (4X)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8E-6754
Units of Measure
USMetric
Material: Steel
Overall Length (mm): 121
Overall Width (mm): 107
Overall Height (mm): 205
Overall Length (in): 4.75
Overall Width (in): 4.22
Overall Height (in): 8.06
View More
Compatible Models for part number 8E-6754
TRACK-TYPE TRACTOR
D7R D7H D7R II D7R SERIES D7 D7R XR D7R LGP
RIPPER
7
SOIL COMPACTOR
825 825G II 825H 825G 825K
WATER FORDING TRACTOR
D7R II
WHEEL DOZER
824G II 824 824H 824G 824K
BULLDOZER
7A 7S 7U 7SU 7S LGP 8A
WINCH
57H
View More
Compare Alternate Parts
This part:8E-6754: Push Arm Connector
Check Price
Overall Length (in)
4.75
Overall Width (in)
4.22
Overall Height (in)
8.06
Description
Cat® Push Arm Connector with Sleeve Bearings
This part:325-6044: CONNECTOR-GD
Check Price
Description
Cat® General Duty CONNECTOR
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Add Equipment
To find the parts that fit.To find the parts that fit.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.