Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6L-1597: 0.31mm Thick Governor Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
6L-1597: 0.31mm Thick Governor Gasket
6L-1597: 0.31mm Thick Governor Gasket

Gasket

Brand: Cat

Product Images
6L-1597: 0.31mm Thick Governor Gasket
6L-1597: 0.31mm Thick Governor Gasket
6L-1597: 0.31mm Thick Governor Gasket
6L-1597: 0.31mm Thick Governor Gasket
6L-1597: 0.31mm Thick Governor Gasket

Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber Gasket Gasket
Overall Width (mm): 67
Overall Length (mm): 89
Material: Rubber Gasket Gasket
Overall Width (mm): 67
Overall Length (mm): 89
View More
Compatible Models
Compatible Models
Generator
SR4WEG
Generator Set
3408C3412C3406C
Wheel Tractor
651E657E633D621639D631D631E637D637E
Truck Engine
1673B167316763408B34083406
Soil Compactor
825C
Cold Planer
PR-1000CPR-1000PR-450CPR-450PM-565PR-750B
Wheel Dozer
834B824C
Landfill Compactor
826C
Winch
59N59L58L5958
Wheel Loader
980992988B992B980C992C
Track-Type Tractor
D8LD9LD9ND10N
Engine - Machine
34083208
Gen Set Engine
3406C330633043406B34123408B3408C3412C3304B340634083306B
Ripper
9810
Marine Engine
D334D336D330AD330BD330C3306BD333AD333BD333C3408B3408C3412C330433063304B34123406CD3493408D346D348D343
Pipelayer
589
Engine - Industrial
3406B
Industrial Engine
33043306D320A3412D333C3406CD343D348D349D34634063412C3408B3408CD330C
Wheel Scraper
657E
Truck
769C773B
Tractor
772B768C
Bulldozer
10SU10U8A824S8S8U8259C9U9S9SU834U834S
View More
Generator
SR4WEG
Warranty Information
Return Policy
Parts diagram for 6L-1597
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-1597
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6L-1597

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6L-1597
Material: Rubber Gasket Gasket
Overall Width (mm): 67
Overall Length (mm): 89
View More
Compatible Models for part number 6L-1597

GENERATOR

SR4 WEG

GENERATOR SET

3408C 3412C 3406C

WHEEL TRACTOR

651E 657E 633D 621 639D 631D 631E 637D 637E

TRUCK ENGINE

1673B 1673 1676 3408B 3408 3406

SOIL COMPACTOR

825C

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

826C

WINCH

59N 59L 58L 59 58

WHEEL LOADER

980 992 988B 992B 980C 992C

TRACK-TYPE TRACTOR

D8L D9L D9N D10N

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3406C 3306 3304 3406B 3412 3408B 3408C 3412C 3304B 3406 3408 3306B

RIPPER

9 8 10

MARINE ENGINE

D334 D336 D330A D330B D330C 3306B D333A D333B D333C 3408B 3408C 3412C 3304 3306 3304B 3412 3406C D349 3408 D346 D348 D343

PIPELAYER

589

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 D320A 3412 D333C 3406C D343 D348 D349 D346 3406 3412C 3408B 3408C D330C

WHEEL SCRAPER

657E

TRUCK

769C 773B

TRACTOR

772B 768C

BULLDOZER

10SU 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert