Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6L-4418: 0.402mm Inner Diameter Sleeve Bearing
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
6L-4418: 0.402mm Inner Diameter Sleeve Bearing
6L-4418: 0.402mm Inner Diameter Sleeve Bearing

Cat® 0.402mm Inner Diameter Sleeve Bearing

Brand: Cat

Product Images
6L-4418: 0.402mm Inner Diameter Sleeve Bearing
6L-4418: 0.402mm Inner Diameter Sleeve Bearing

Cat® 0.402mm Inner Diameter Sleeve Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-4418
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6L-4418

Units of Measure

USMetric
Inner Diameter (in): 0.4
Inner Diameter (mm): 32
Length (in): 1.63
Length (mm): 33.5
Outer Diameter (in): 0.5
Outer Diameter (mm): 40
Material: Carbon Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 6L-4418

TRACK-TYPE TRACTOR

D7H

RIPPER

7

MARINE ENGINE

D379A D379B D399 D349 D346 D348 D398A D398B

INTEGRATED TOOLCARRIER

IT38F

INDUSTRIAL ENGINE

D348 D349 D346 D398B D398 D399 D379 D379B

BULLDOZER

7S 7SU 7S LGP

WINCH

57H

WHEEL LOADER

966F II 918F 938F 966F 960F 950F 970F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert