Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips6V-0268: 57.00mm Internal Diameter Clip
Home
Hardware, Seals, & ConsumablesHardwareClampsClamps & Clips
6V-0268: 57.00mm Internal Diameter Clip
6V-0268: 57.00mm Internal Diameter Clip

Clip

Brand: Cat

Product Images
6V-0268: 57.00mm Internal Diameter Clip
6V-0268: 57.00mm Internal Diameter Clip
6V-0268: 57.00mm Internal Diameter Clip
6V-0268: 57.00mm Internal Diameter Clip
6V-0268: 57.00mm Internal Diameter Clip

Clip

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6V-02686V-0268
033-6031033-6031
127-5400127-5400
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-0268
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-0268
Material Description: steel clip
Notes: Tube or Hose OD: 57, Bolt Hole Size: 11.11, Bolt to Tube CL : 60, Mating Part Number: 6V0267
Hose Clamp Type: TOP
Clamp Width (mm): 25
Material: Carbon Steel
Coating: Electroplated Zinc (96 h Salt Spray)
Thickness (mm): 3
View More
Compatible Models for part number 6V-0268

PUMPER

SPS343 SPF343C SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

3516B 3516C XQ2280 PP3516 PMG3516 PM3508 PM3516 PM3512

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 789D 3508B

TRACK-TYPE TRACTOR

D7R D6R III D7R LGP D6R II D7R SERIES D7R II D7R XR

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3406E 3516B 3516C 3516E

PIPELAYER

572R II

MINING EXCAVATOR

5230B 5130 5230 5130B

WATER FORDING TRACTOR

D7R II

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3516 G3512 G3508 3516C GEN G3516B 3508C G3520B 3516 3508B 3512 3512C 3512B SR5 3508 3516B GEN 3516C 3516B 3516E

WHEEL TRACTOR

651E 657E 657G

VEHICULAR ENGINE

3516 3512

ENGINE

G3516J 3516C 3516E 3516PETROLEUM G3520J 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B 3508

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 994 992G 994K

GEN SET ENGINE

3516B G3516B G3520B 3508 G3508 G3516 G3512 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 3516C

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508

TRUCK

785 789 793 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 777 785C 797B 785B

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3508J G3512B G3512J G3508B G3520B G3516J G3520J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert