Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-2286: NUT ACO
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
6V-2286: NUT ACO
6V-2286: NUT ACO

Brand: Cat

fallback-image
6V-2286: NUT ACO

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Acorn
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.787
Thread Size (dia x pitch) (mm): 3/8x16
Thread Size (in): 0.015
Coating: Zinc
Drive (mm): 14.29
Thread Size (mm): 0.375
Drive (in): 0.563
Thickness (mm): 20
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Acorn
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models
Compatible Models
Generator Set
C18
Quarry Truck
771D773E
Truck
773E769D785C777D775E
Tractor
776D
Off Highway Truck
773
Motor Grader
12H NA140H NA12H12G12M120H130G120G140M120M160H140H140G160M
View More
Generator Set
C18
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-2286
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-2286

We are still working on adding a description for this part.

Specifications for part number 6V-2286

Units of Measure

USMetric
Hand of Thread: RH
Nut Type: Acorn
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.787
Thread Size (dia x pitch) (mm): 3/8x16
Thread Size (in): 0.015
Coating: Zinc
Drive (mm): 14.29
Thread Size (mm): 0.375
Drive (in): 0.563
Thickness (mm): 20
View More
Compatible Models for part number 6V-2286

GENERATOR SET

C18

QUARRY TRUCK

771D 773E

TRUCK

773E 769D 785C 777D 775E

TRACTOR

776D

OFF HIGHWAY TRUCK

773

MOTOR GRADER

12H NA 140H NA 12H 12G 12M 120H 130G 120G 140M 120M 160H 140H 140G 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert