Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-3531: M20-2.5 x 50mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-3531: M20-2.5 x 50mm Hex Head Bolt
6V-3531: M20-2.5 x 50mm Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
6V-3531: M20-2.5 x 50mm Hex Head Bolt
6V-3531: M20-2.5 x 50mm Hex Head Bolt
6V-3531: M20-2.5 x 50mm Hex Head Bolt
6V-3531: M20-2.5 x 50mm Hex Head Bolt
6V-3531: M20-2.5 x 50mm Hex Head Bolt

Track Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
6V-3531
This part:
6V-3531: M20-2.5 x 50mm Hex Head Bolt
Bolt Length (in)

1.969

Grip Length (in)

0.295

Bolt Size (in)

0.7874

Description

Track Bolt

627-7266
This part:
627-7266: FASTENER BIN KIT; M20 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M20, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Related parts
6V-7742
6V-7742: M20 x 2.5mm Hex Nut
Check Price
198-4769
198-4769: M20 ID Steel Flat Washer
Check Price
6V-7688
6V-7688: M20 x 2.5mm Hex Lock Nut
Check Price
8T-3282
8T-3282: M20 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert