Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-3750: Multiple Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-3750: Multiple Cylinder Head Install Kit
6V-3750: Multiple Cylinder Head Install Kit

Multiple Cylinder Head Kit

Brand: Cat

Product Images
6V-3750: Multiple Cylinder Head Install Kit
6V-3750: Multiple Cylinder Head Install Kit

Multiple Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3N-3220: 0.06" Thick Cylinder Head Gasket
3N-3220: 0.06" Thick Cylinder Head GasketQuantity: 8
4H-2494: 5.56mm Inner Diameter Fitting Sleeve
4H-2494: 5.56mm Inner Diameter Fitting SleeveQuantity: 8
8F-4994: 23.16mm Inside Diameter Seal-O-Ring
8F-4994: 23.16mm Inside Diameter Seal-O-RingQuantity: 16
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 2
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 8
8F-9206: 2.62 x 12.37mm 75A NBR O-Ring
8F-9206: 2.62 x 12.37mm 75A NBR O-RingQuantity: 32
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 2
3N-1238: 0.787mm Thick Tank Gasket
3N-1238: 0.787mm Thick Tank GasketQuantity: 1
2N-3597: 407.95mm Inner Diameter Rubber Valve Seal
2N-3597: 407.95mm Inner Diameter Rubber Valve SealQuantity: 8
6L-7813: 25.40mm Outside Diameter Ferrule Seal
6L-7813: 25.40mm Outside Diameter Ferrule SealQuantity: 64
3H-3451: 0.035" Thick Nut Lock Plate
3H-3451: 0.035" Thick Nut Lock PlateQuantity: 2
5B-3718: 20.62mm Inner Diameter Seal O Ring
5B-3718: 20.62mm Inner Diameter Seal O RingQuantity: 16
6F-1069: Fuel Valve Seal Assembly
6F-1069: Fuel Valve Seal AssemblyQuantity: 16
6L-4497: Valve Push Rod Gasket
6L-4497: Valve Push Rod GasketQuantity: 8
6L-7814: 17.46mm Outside Diameter Director Seal
6L-7814: 17.46mm Outside Diameter Director SealQuantity: 48
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-3750
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-3750

GEN SET ENGINE

D399

MARINE ENGINE

D399

INDUSTRIAL ENGINE

D399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert