Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions6V-4170: 3/4" Square Drive Female Extension Adapter
Home
Workshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions
6V-4170: 3/4" Square Drive Female Extension Adapter
6V-4170: 3/4" Square Drive Female Extension Adapter

Cat® Female Extension Adapter provides a secure connection for extending the reach of tools, minimizing vibration during use

Brand: Cat

Product Images
6V-4170: 3/4" Square Drive Female Extension Adapter
6V-4170: 3/4" Square Drive Female Extension Adapter

Cat® Female Extension Adapter provides a secure connection for extending the reach of tools, minimizing vibration during use

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-4170

Units of Measure

USMetric
Width (mm): 19.05
Width (in): 0.75
Length (mm): 266.7
Length (in): 10.5
Square Drive (in): 3/4"
Weight (kg): 0.454
Weight (lb): 1.001
Material: Steel,Alloy Mixed: Metal,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert