Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits6V-4710: Transmission Hydraulic Control Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
6V-4710: Transmission Hydraulic Control Gasket Kit
6V-4710: Transmission Hydraulic Control Gasket Kit

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Product Images
6V-4710: Transmission Hydraulic Control Gasket Kit
6V-4710: Transmission Hydraulic Control Gasket Kit
6V-4710: Transmission Hydraulic Control Gasket Kit

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover GasketQuantity: 1
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
4J-0520: 3.53 x 32.92mm 90A NBR O-Ring
4J-0520: 3.53 x 32.92mm 90A NBR O-RingQuantity: 2
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
1P-8116: 1.35 x 11.63mm 75A NBR O-Ring
1P-8116: 1.35 x 11.63mm 75A NBR O-RingQuantity: 4
5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring SealQuantity: 2
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-4710

We are still working on adding a specification for this part.

Compatible Models for part number 6V-4710

LOAD HAUL DUMP

R1700 II

WHEEL LOADER

936E 950B/950E 966D 936F 966C 966F 966E G936 950B 950E 936 950F 966F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert