Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-8225: M6 x 1mm Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut

Cat® M6 Steel Hexagonal Plain Nut

Brand: Cat

Product Images
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut

Cat® M6 Steel Hexagonal Plain Nut

Brand: Cat

Warranty Information
Return Policy
Description
Description

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: STEEL,Alloy Zinc,Alloy Mixed: Metal,Carbon Steel
Thickness (mm): 5.2
Thickness (in): 0.205
Thread Size (dia x pitch) (mm): M6x1
Height (mm): 5
Nut Type: Hex
Drive (mm): 10
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Nut Width - 3 (mm): 10
Thread Size (mm): M6
Class or Grade: ISO 898-2 Class 12
Hardened: Yes
Thread: Coarse Thread UNC
Hole Thread Pitch: 1.00
Finish: Phosphate and Oil Coated
Drive (in): 0.394
Units of MeasureUSMetric
Material: STEEL,Alloy Zinc,Alloy Mixed: Metal,Carbon Steel
Thickness (mm): 5.2
Thickness (in): 0.205
View More
Compatible Models
Compatible Models
Generator
SR4BSR4BHVSR500SR4SR5
Truck Engine
C-10C-123126B3126E31163126C7C9C-9C11C13C15G3306
Integrated Toolcarrier
IT12BIT14FIT14GIT14BIT62GIT62HIT14G2IT24FIT28GIT28FIT62G IIIT18FIT38G II
Machine Control
CATSAFETY
Wheel Tractor-Scraper
627623621637632631623K LRC637K627K LRC623K621K627K
Wheel Harvester
550B570B560B580B
Machine Control & Guid
PRODUCT LI
Wheel Skidder
535D535B545D528B525D525B545555D530B
Mini Hyd Excavator
306E2305.5E2306E305.5E308E2 CR307E2
Rotary Drill
MD6310MD6250MD6200MD6380
Track Feller Buncher
1190229013902491TK732TK1051TK722552 2TK721TK752TK751541 2TK7411290T239023912590TK7115115225211190T1090521B532522B541551552
Underground Articulated Truck
AD22
Forestry Products
FM528 LL548558FM528
Renewable Energy
BDP250
Broom-Utility
BU115BU118
Water Fording Tractor
D7R II
Excavator
345B II349D L325B L324D375-A L325-A322C345B345C345D548349F L325D L317315558313336F L XEOTHER330C FM538349D336E L320 GC325C349E325D336E H349F340F345B L330-A L329D LN336F LN XEM325D MH330 GC385B345D L320D345B II MH317 GC365B349F LXE325D FM LL318B N336E LNH320D FM RR350-A315 GC336D LN349E L VG325D FM349D2315-A L330C L568 FM320D FM352 UHD340349313 GC324D FM349D2 L352350355320326325323330335336329D330-A330C LN395325D MH365B II324D LN374330C MH345C MH336D336E336F326D LFM548336F XE349E L325C L352F XE VG330D FM320D2 FM352F-VG365C L MH315B315C336D LFM558324D L330GC352F324D FM LL336F L345C L322 L336F LNXE315-A336F LN315B FM L330C330D365B LM325D L MH336E LN336E LH325-A FM LMH3040340MHPU325C FM340F L UHD330B L317B L330D L322-A L330D MH328D LCR329D L340F L LRE330D LN320C FM568 FM LL318B345D L VG340D L317B LN315B L385C L MH375-A322C FMM312M315M318M320
Paving Compactor
C13 MARINEMG630
Wheel Tractor
623G623H621G621H627G627H631K631D631G621K OEM633D639D637G637D637K
Marine Powertrain
C12
Hex Based Spl Solution
352F OEM
Track Loader
939C973C973K953C953D953K939963D963C963K
Petroleum Engine
C9C7C175-16C13C18C1120163516C3512E3512C3512B
Soil Compactor
825815CS12 GC815K815FCS10CS11CS12CS13825H825G825K815F IICP13CS13 GC825G II
Backhoe Loader
420F2420XE427F2416F2415416426428424420434430432444440450434F2432F2430F2428F2420E415F2444F2426 F2422F2
Wheel Dozer
854G854K834G834H834K814K814F844H844K834844854824H824G824K814F II814824824G II
Landfill Compactor
836826826G II816F II816826G826H826K816K836H836G836K816F
Control, Guidance, Monitoring, And Technology Products
COMMANDCATSAFETY
Mulching Head
HM2615
Petroleum Gen Set
3512C
Telehandler
TH255C
Compact Wheel Loader
906H2906H908M908H2906M907H907M908H910G910F910E914G2907H2914G
Wheel Loader
982XE960F988 XE962H962G986H962L986K962K962M980XE988G988H988K966H966G966L966K966M950GC814K924F924H924G924K928F926M962928H928G966972907K986980982950G II928HZ906K906M988990993980G II988K XE908K908M982 XE980 XE980K HLG924GZ924HZ990K990H950 GC972M XE938G II993K992G992K994F994D970F994K994H966G II972G972H972K972M972L988GC950G950H950K950M950L930G930H930K930M962G II938G938F938H938K990 II938M918F980F II966F II962M Z950M Z966K XE972G II966M XE980C980F980H980G980L980K980M982M950F II
Articulated Truck
D35HPD30CD30DD35CD250ED250BD300E II725C2D400ED400D740 GC730C725740735C745730735725C730C2D250E IID25DD25CD350ED350DD350CD300ED300DD300B730 EJECTOR740C745CD400D40D
Wheeled Excavator
W330BW345C MHM314-07M322D2 MHM322D MHM314M315M322M318M319M316M317M330DM325C MHMH3026MH3024M324D2 MHM318D MHW345B IIM325B
Engine - Industrial
3512B
Industrial Engine
31263126B3512C-12C-10C7C9DG60C18C9.33176C3176BC175-163508B3516B3516C3408B3512B3512CC9.3B3196CG137-08C-9C11C13C15
Wheel Scraper
627G627F627E657E637K637E637G
Asphalt Screed
AS4251C
Quarry Truck
775D771D772G770G
Logger
322C
Gas Engine
G3512HG3512EG3512BG3512JG3612G3608G3516JG3516EG3516CG3516BG3520JCG137-08G3508JCG137-12G3508BG3512G3516G3508
Tractor
784C776D
Bulldozer
7SU7S LGP7S
Pumper
SBF214CPT372SPF743SUF557
Underground Art Truck
AD45BAD60AD55AD63AD30AD45AD22AD55B
Shovel Logger
345C
Power Module
OEM POWERXQG400C32
Site Prep Tractor
586C2864C
Load Haul Dump
R1600GR1600HR1600R2900R2900 XER1700GR3000HR2900GR1700R1300GR1700 XE
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E773GC785D789G789D772770793D777793F789785793
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3049MH3050MH3059M325D L MHM325D MH
Oem Solutions
3412C
Winch
57H
Motor Grader
135H130G140M 3140M 2135H NA140H ES12M 3 AWD12H NA120H ES140H NA160M 3 AWD24M160H160G160M140M 3 AWD16H NA14M-312H ES14H NA120H120G161418120M163H140M140H140G143H12M 312M 2163H NA160M 2160M 3120H NA18M3160H ES16M16016H16G15014M14016GC14H14G12H12G12M14M3120160H NA16M3
Rotary Cutter
RC20
Track-Type Tractor
D6R IID3GD4GD5ND5GD6N XLD6RD6TD6ND6KD7ED6N LGPD6T LGPD6K2 XLD6T XWD6T XLD5C IIID7RD7HD8TD8RD8ND6T XW PATD6K2D7E LGPD6R III30/30D7R SERIESD6K2 LGPD4D5D8D6T LGPPATD8R IID6T XL PATDEUCED7R II
Knuckleboom Loader
559C2384C539579C2484C
Asphalt Paver
BG555EPE636AP400BG-260DBG-260CAP-500EBG-2455DBG-2455CAP-1000BAP-1000DAP-555EBG-230BG-2255CAP455AP500AP-1050BAP-800CAP-600DAP-655CAP-655DAP-300DAP-650BAP-1055BAP-1055DBG-225CAP-255EAP555BG-245CBG500E
Marine Auxiliary
351235083516B3512C3512B3508B
Marine Engine
31963176C3176BC9351635123508C-12C18C123406B3516B3516C3512CC280-163512BC9.33508BC175-16
Pipelayer
PL72PL61572R II
Mining Excavator
5110B
Log Loadr Forst Mach
558
Front Shovel
5080
Broom-Angle
BU115BU118
Engine - Generator Set
3508BC3.3DE50E0C1.5DE13.5C7.1DE200E
Vibratory Compactor
CP-533DCP-533ECP-663ECP-64CP-54CP-56CP-44CP11 GCCB-535BCP-76CP-74CB-214BCB-214CCS-583DCS10 GCCS-563DCS-56CS11 GCCS-54CS-44CS-663ECS-531DCS-423ECS-533DCS-533ECS-76CS-74CP-563DCS-64CP12 GCCB-224BCB-224CCS-573D
Petroleum Package
TH48-E70CX35-P800TH48CX31-C11ICX31-C9ICX31-C15ITH31-C9PTH31-C9ICX31-C13IC18TH35-C11ICX31-C18ITH35-C13ITH35-C15ICX35-C18ICX31
Mobile Hyd Power Unit
330D L329D L349D L336D L330 MHPU349E L HVG325C349E325D345D345C336E HVG324D LN349D2345C L352FMHPU336FMHPU340D2 L325D L336F336D336E330D330C
Generator Set
DE1400DE55GCDE500DE200E0G3520G3516G3512DE200GCDE33GCG35083508D1500C7.1DE150EDE88GCD500GCDE220GCC7.1 GENC13GENSETDE605GCD20DG500D25D30D400GC35163512DE660GCD300GCC18 GEN SEXQ425D1250DE600SGCD550GCG3516BD1000C7.1DE150E0D600 GCG3516H3508BC9C4.4D450GCC7.1DE200EC3.3 GEN SDE1250S3516B GENC2.2D350GCC18 I6DE450SGCC4.4DE55E2DE50GCD250GCC4.4DE88E0C4.4DE88E3G3512HG3406C13 XQ375DE630C4.4 GEN SC4.4DE110EC13 XQ350DE65GCG3412DG400DE450GC3412CG137-12DE715GCC3.3DE50E0C3.3DE50E2C18C15DE110GCC13C32 GENSETC15 I6DE550GCDG200C1.1DE9.53456DG450C9.3DE1500DE400SGCDG125C2.2DE18E3DE1000SC9 GEN SETDG100C7.1DG350C27DE350SGCC32DG175DE165GCDG150D800DG50C7.1 GEN SC15 GEN SEDG40DG45DE400GCC175-20DE500SGCC175-16DG30C3.3DE1250G3520CG3520EG3520H3512C3512BDE500GCDG80C2.2 GEN SDG703406CC1.1C4.4DE65E3C1.5C3.3DE33E3DG60C3.3DE33E03516C3516BDE150GCC4.4DE110E23516E
Reclaimer Mixer
RM-300RM-500
Engine
C175-163512EG3516J3516EC15C18C9 INDUSTRIALC13BG3520G3520JC9.3
Locomotive Engine
3516C3516B3512E3512C3512BC175-16C175-203508C3508B
Ejector Truck
730C730C2 EJ740730
Machine Cntrl & Gdnc
CMD STATN
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310PR-450CPM-565
Combat Vehicle Engine
C13
Electric Rope Shovel
7495 HF7495
Engine - Machine
C-1234083176C3046
Gen Set Engine
3516BC13GENSET3512B3126BDE800SDE1100POWER SYSG3520C15 GEN SE3508B31163114C-12C280-16
Challenger
5575D75E3595E45MTC735MTC745MTC755MTC765MT865MT85565EMT845MT83585E85DMTC855MTC865MTC835MTC845
Ripper
7
Rotary/Track Drills
MD5150CMD6640MD5125
Industrial Loader
415F2 IL
Off-Highway Truck
D10R
Truck
773G LRC793F XQ775G775F793F OEM775E777D777G777F775G OEM785797770G795F XQ793D793B793C793F772G773E773D773G797F773F797B772770775G LRC794 AC793F CMD772G OEM789C789D770G OEM769D69D785G773G OEM785C785D795F AC793F AC
Powertrain
TR43E44-C13BLTR43M44-C13B
Track-Type Loader
973
View More
Generator
SR4BSR4BHVSR500SR4SR5
Warranty Information
Return Policy
Parts diagram for 6V-8225
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
6V-8225
This part:
6V-8225: M6 x 1mm Hex Nut
Thickness (in)

0.205

Drive (in)

0.394

Description

Cat® M6 Steel Hexagonal Plain Nut

178-2211
This part:
178-2211: Fastener Kit - Metric Coarse

Description

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

627-7256
This part:
627-7256: FASTENER BIN KIT; M6 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M6, 6 Assorted Lengths, 8 Part Numbers, 180 Pieces, Phosphate and Oil Coating

Related parts
8T-0275
8T-0275: M6-1 x 50mm Hex Head Bolt
Check Price
8T-0640
8T-0640: M6-1 x 30mm Hex Head Bolt
Check Price
198-4775
198-4775: M6 ID Steel Flat Washer
Check Price
9X-8267
9X-8267: M6 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert