Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter
Home
HydraulicsOther Hydraulic Components
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter

Cat® Elbow Adapter

Brand: Cat

Product Images
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter
6V-8625: 3/4-16 X 13/16-16 Thread 90-Degree Elbow Adapter

Cat® Elbow Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
An Elbow Adapter changes the direction of flow to various angles.

Attributes:
Cat® Elbow Adapters are designed to provide leak free, long lasting performance in rugged applications.

Recommended Application:
Cat Elbow Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
An Elbow Adapter changes the direction of flow to various angles.

Attributes:
Cat® Elbow Adapters are designed to provide leak free, long lasting performance in rugged applications.

Recommended Application:
Cat Elbow Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 180-8424 (13/16-16), 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 6V-8398 (13/16-16)
Width (mm): 40.64
Material Description: Plated Steel
Height (mm): 25.4
Length (in): 2.1
Material: Carbon Steel
Length (mm): 53.34
Height (in): 1
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 180-8424 (13/16-16), 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 6V-8398 (13/16-16)
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT28IT18IT12BIT14FIT14GIT14BIT62GIT62HIT14G2IT24FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G IIIT38HIT38GIT38F
Wheel Harvester
550B580B550570580570B560B
Gen Set-Military
3608
Waste Handling Grapple
G318
Grapple-Waste Handling
G315B
Mini Hyd Excavator
303.5E2 CR302.7D308E2304C CR305E2 CR305E305.5304SR305.5E305E2304E2 CR305.5E2 CR308E CR302.5308E SR306E2307.5307-A308E2 SR303.5305.5E2307D307C307B307E308E2CR306E308E308D308C303 SR308E2 CR307E2308E2SR308.5304305303308309306307310304.5
Rotary Drill
MD6310MD6250MD6200MD6380
Track Feller Buncher
11902491541 22590TK7115115225211190T521B532522B54155155222901390TK732TK1051TK722552 2TK721TK752TK751TK7411290T239023911090
Harvester Head
SAT318TSC
Excavator
330 L349D L320-A L320-A S320-A N324D324E320D3 GC325-A320D2320D3336D2 L323F323D322N322-A LN312-A322B322C324E LN321C321B548325D L330 LN558320GX374D L323F OEMOTHER330C FM326F538325B336E L325C325D336E H325F329D LNM325D MH318D2 L324E L312E L330 GC320D RR345D L320N320B320C320D320E314E LCR323F L317 GC365C365B349F LXE320D LN312F GC318B N325 LN320D FM RR336D LN349 GC320E L325D FM320D GC323D2 L330C L320D FM312D2 GC313 GX313 GC349D2 L318F L329D329E330-A317 N330C LN325D MH313F LGC320D2 L329D2330C MH345C MH326F LN345 GC336D336E336F333 GC314D CR335F336F XE325C L330B LN336 MHPUM325C320D LRR326F L336D L312D2 L350-A L324D L320E RR312D L322B L324D FM LL323F LN374F345C L323D3323D2313F GC315-A323GC323E L336F LN320E LN330F245D315B FM L330B330C330D390F L320 L365B LM325D L MH316 GC336D2 LXE323F SAMH3295316 GX340D2 L320D L340MHPU325C FM340F L UHD330B L319D L325 L317B L307-A330F LN350 OEM322-A L322-A N318E L325-A LN336 GC328D LCR340F L LRE325F LCR320-A340D L330F L317B LN329F L335F LCR312 GX312 GC385C L MH315F LCR329D2 LM312M315M318M320345B II325B LM315F375-A L315D LM317F374F LM318F385C FS345B345C345D307349F L385C L317315313336F L XE312C L323E LN314E CR320 GX349D350 L320 GC349E349F340F345B L330-A L314D LCR336F LN XE323D S323D L313F L326D2 L385B385C365C L323E SA345B II MH336D2 L XE320C L325D FM LL390D390F336E LNH350-A315 GC349E L VG325B LN349D2336D2318D L568 FM320B LL313D2 LGP352 UHD340349345324D FM352350355320326325323329E L330335336333323 GX318D2323 GC395330-A LN365B II324D LN374311D LRR320MHPU316F L312EFM538312F312B312C312D322B LN326D LFM548311C349E L330D23101323D LN352F XE VG330D FM312B L320D2 GC320D2 FM330-A L316F352F-VG365C L MH315CFM558322-AFM568313F330GC312D2352F317-A320E LRR336F L318 GC325-A L323D SA336D2 GC322 L330D2 L317-A N314F CR336F LNXE329E LN320B FM LL320B S320B N320B L336E LN336E LH325-A FM LMH3040390D L319D LN326 GC326D2320F L313D2326GC330D L330D MH329D L319D330D LN320C FM319C568 FM LL318C318F322 LN318B345D L VG311F LRR336D2 XE315B L321D LCR375-A316E L322C FM
Paving Compactor
CB-22B
Multi Terrain Loader
287C2247B3297D XHP277C2257D257B297D297C297D2 XHP247B287C287D297D2277D277C257D3257B3
Compact Track Loader
279C2279D3299D299C259D275285255265249D3275XE289C2259D3285XE279D279C299D2239D299D XHP289D289C249D299D2 XHP239D3
Rotary Mixer
RM800RM500B
Work Tool
CARRIAGE HRC20RC30CARRIAGE HYDRAULIC
Petroleum Engine
C9C15C3220163512E3512B
Soil Compactor
CP68BCS76BCS74BCS78BCP56BCP7CP5CS5825H825G825K825CCP12CP14CP16CP17CS68BCS66B825CP44B815815K815FCS20CS12CS13CS14CS16CS17CS19CS56BCP74B815F IICS44B825G II
Backhoe Loader
420F2450E450F420XE416F2416E416F416C416D416B434F2432F2426B426C428F2424D424B422F422E424B2420D420E415F2420F426 F2428F428D428E428B428C430D430E430F427F2438C438D438B424B HD415416426428436C424420436B434E434F432E432F432D438434436430432444446440450430F2442D442E446D446B444F444E444F2422F2
Wheel Loader
988 XE986H986K980XE988G988H988FG916988K950GC814K988F II907K972 XE928HZ906K906M908K908M980 XE980K HLG924GZ924HZ990K990H972M XE938G II993K992D992C992G992K972XE994F994D994K994H988GC950B950E950G950F950H950K950M950L918F966XE966F II962M Z950M Z972G II966M XE982XE960F966 XE962H962G962L962K962M966D966F966E966H966G966L966K966M924F924H924G924K928F926M962928G966972966 GC986980982950G II988995994990993992916980G II988K XE926924930938950982 XE950B/950E908907906950 GC970F966G II972G972H972K972M972L930G930H930K930M962G II938G938F938H938K990 II938M980F II966K XE980C980F980H980G980L980K980M982M950F II
Forwarder
554564584574574B584HD
Articulated Truck
D30DD300E IID400ED400D725740745730735725C730C2D350ED350DD300ED300DD40DD250ED250DD400E II725C2740 GC730C735C735B735 OEMD20DD250E IID25DD350E II730 EJECTOR740C740B745C
Wheeled Excavator
M320FW330BW345C MHM318DM318CM318FM314-07M318C MHM315CM315DM316CM316FM316DM313CM313DM314FM315D2MH3026MH3024M315GCMH3040M324D2 MHM320D2M317D2M322D2 MHM322D MHM314M315M322M320M318M319M316M317M330DM325C MHM313-07M318D MHM323FM322D2M322FM322DM322CW345B IIM325B
Pneumatic Compactor
PS-200BPS-150CPS-150BPS-300BPS-300CPF-300CPF-300BCW-16CW-14CW34PS-360BCW12PF-290BCW-34
Industrial Engine
G3520HC32C18C9.33508B3512BC9.3BC4.4C13C15C9
Wheel Scraper
621E627F631G631E633E637K637E637G657G657E657B613C II657
Quarry Truck
777E775D775B773E771D771C772G770G
Spray Ar
CAT WDS
Tractor
768C772B776D776C776B784C784B
Gas Engine
G3512BG3512JG3516JG3516CG3516BG3520BG3520JG3612G3608G3508JG3508BG3512G3516G3508
Demolition Grapple
G318G314
Blade
SNOW WINGBLADE
Pumper
SPS343SPF343SPF743
Felling Head
HF222HF221HF201HF181
Shovel Logger
345C
Power Module
TR43-C18LPMG3516
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E794 AC773GC798 AC785D796 AC789G789D772770793D777773793F789785793798
Motor Grader
135H120M 2130G140M 3140M 212M 3 AWD16H NA120H120G24161418120M120K163H12M 312M 2163H NA160M 2160M 3120H NA16GC16M3140K 2135H NA140H ES12H NA120H ES140H NA160M 3 AWD24H24M160K160H160G160M140M 3 AWD14M-312H ES14H NA120 GC140M140K140H140G143H140 GC18M3160H ES16M16016H16G14L15014M14014H14G12H12G12M12K14M3120160H NA120K 2
Hydraulic Shovel
60206015604060306020B60606030 T26015B
Knuckleboom Loader
559D5392384D579D2484D
Marine Engine
351635123508C183516BC280-163512B3126BC9.3C323508BC280-6C280-8
Log Loadr Forst Mach
558
Front Shovel
385C50805090B
Petroleum Package
C18
Ripper Scarifier
140G130G12G16G
Reclaimer Mixer
RM400RM800RM500BRM-500RM-250CRM-350BRM-350RM-300
Engine
C175-203512E3512BG3608G3606G3516J3516EC32BC32B INDUSTRIALG3520G3520JG3520HC9.3C27 INDUSTRIAL
Locomotive Engine
3512E3512C3512B3508B
Cold Planer
PM620PM622PR-1000PR-450CPM-465PC305BPC306BPC412BPM820PM825PM822PM-565BPM312PM313PM310PM-200PM-201PC310BPR-1000CPC408BPM-565
Gen Set Engine
3512BG352036083606C13GENSETPOWER SYSC280-16
Transmission
TA22TR16-C7.1
Ripper
1110963953943765498
Rotary/Track Drills
MD5075MD6640MD5075C
Skid Steer Loader
226D226D3272C232D236D270XE262C2279D3249D3250260270236D3262D262C265232D3272D XHP256C242D3246D3242D246D246C
Delimber
DLK426PRE426
Wheel Feller Buncher
573C573D2670C2670D553C2570C2570D563C563D5432470C
Track-Type Loader
973
Generator
SR4SR5SR4BSR4BHV
Truck Engine
C13C15
Grapple-Dem/Sort
VRG-25/2G310BVRG-20/2G315B
Wheel Tractor-Scraper
627623621637632631613G627K LRC623K LRC631K637K623K621K627K657651
Bucket
BUCKET
Track Skidder
527517D4HTSK IID5HTSK IID4HTSK III
Wheel Skidder
545D545C525515545555D508535D535C535B528B525D525C525B530B
Asphalt Compactor
CB22BCW16CB8CB7CB16CB15CB13CB10
Forestry Products
FM528 LL538548558568FM528
Asphalt Finisher
MF41WD
Water Fording Tractor
D7R II
Broom-Pickup
BP18BP15
Wheel Tractor
623B623G623H623E623F621B621E621F621G621H621S627G627H627E627F631K631D631E631G621K OEM633D637G637D637E637K633E II651B651E651657E657B657G615C
Hex Based Spl Solution
320E352F OEM330F OEM
Track Loader
933C939C973C973D973K963D963B963C963K953C953D953K963973943953
Wheel Dozer
834G834H834B834K834844854824H824G824C824K814824854G854K814K844H844K824G II
Landfill Compactor
836826826G II816F II816816K816F826C826G826H826K836H836G836K
Ag Transmission
TA19-M4WDTA22-M4WD
Compact Wheel Loader
920K906H2914910903902901908902C2906930938920926910G910F910E910K910M907H2903C2914K914M914G918M901C902C904H906H903D903C904B908M908H2906M907H907M908H914G2901C2
Telehandler
RT80RT60RT50TH330BTH460BTH103TH82TH83TH1255TH560BTH340BRT50SATH0842TH220BRT100TH360BTH62TH63TH1055RTC60TH580BTH0642
Soil Stabilizer
SS-250BSS-250
Utility Compactor
CB4.4CB4.0CB2.5 GCCC2.7 GCCB1.8CB1.7CB2.7CB2.5CB2.9CB2.7 GC
Asphalt Screed
8-16BAS4251CSE60 FM8 FTSE47 FMAS4251SE6010-20BAS3251CSE60 V10-20WBAS3301C10 FTSE50 VTSE50 V
Logger
322C
Bulldozer
68SU10SU11U10U9SU7S LGP6SU7SU11SU8U9U4S4P5A5P5S6A6S7A7S7U8A4A
Underground Art Truck
AD60AD63AD30AD45
Undercarriage
OEMS
Load Haul Dump
R1300R1300G IIOTHERR1700 XER1600GR1600HR2900R2900 XER1700GR3000HR2900GR1700R1300G
Material Handler
MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3059M325D MHMH3250MH3260MH3295M325D L MH
Winch
565554595857H56H59N59L58L
Rotary Cutter
RC15RC20
Track-Type Tractor
D10D11D8 GCD3C IIID3GD4GD4HD5MD5ND5HD5GD6RD6TD6MD6ND6KD6HD7ED4K2 LGPD6N LGPD7R XRD6T LGPD3K2 XLD6T XWD6T XLD5C IIID8GCD7RD7HD8TD8RD8LD8ND9TD9RD9LD9ND6T XW PATD5K XLD6R LGPD6H IID4K XLD9 GCD7R SERIESD10ND10RD10TD11ND11RD11TD6H XLD6H XRD7R LGPD6T LGPPATD6K LGPD6R STDD6T XL PATD4H XLD5K2 XLD7R IID3K LGPD6R IID5R2D6N XLD6 XED3K2 LGPD4K2 XLD6GCD6R XLD4C IIID6K2 XLD6K XLD6K2D7E LGPD5K LGPD6R IIID6XED4H III30/30D6K2 LGPD3K XLD9D2D1D4D3D6D5D8D7D4K LGPD5K2 LGPD5H XLD10T2D8R IIDEUCE
Asphalt Paver
AP1055AP655BG-240CPE636AP600AP500FAP-1000BAP-1000EAP-1000DAP-1000FBG-2255CAP500AP-800CAP-800BAP555FAP600FAP-1050BG1055EAP-1000BG-225CAP555BG500EBG555EAP-900BAP400AP300FBG-260DBG-260CAP655FBG1000EAP-500ESE47BG-2455DBG-2455CAP-555EBG-230AP-200BBG600DAP355FAP455AP-800AP-1050BAP-600DAP655F LAP-655CAP-655DAP-300DAP-650BAP355AP-1055BAP-1055FAP-1055DAP-1055EAP-255EAP300BG655DBG-245CAP1000
Marine Auxiliary
C323508B351235083516B3512B3608
Pipelayer
578561M561H572R587T587RPL83PL87PL72PL61583T583R572R II589
Stabilizer Mixer
SM-350
Mining Excavator
5230B51305110B52305130B
Vibratory Compactor
CS-431CCS-68BCP-533CCP-533ECS-433CCS-433BCS-66BCP-663ECB-66BCB-534CCB-534BCB-534DCB-64BCB-535BCB-634CD-54CS56BCB-68BCP-44BCB-34 XWCS-563CCS-563ECP44BCS-663ECS-78BCS-531CCS-79BCP-433CCP-433BCP12CS-76BCS-533CCP74BCS-533ECS-74BCP-563ECP-563CCC-34CB-224DCB-224ECC-24CB-224CCB-225ECB-225DCP-563CS44BCP-56BCP-573ECP76BCP-533CS-573CCS-573ECB10CS-44BCB7CB1.8CB1.7CS-323CCD-44BCP-64CP-54CP-56CP-34CS12CS14CP-76CP-74CS78BCB-64CB-54CB-564DCB-214ECB-214CCB-214DCB-44BCB-434BCB-434DCB-434CCB-434CB-334E XWCS79BCP-68BCS-583ECS-583CCB-32CS74BCB-34CB-24CB-22CB-14CP68BCS-56CS-573CS-54CS-56BCS-583CS-34CS-563CS-533CS-531CP-323CCS-76CS-74CB46BCS-64CB-545CB-544CB-54BCB-634CCB-634DCD-54BCB-14BCS7CB-334ECB-334DCB-335ECB-335DCP7CS68BCP-74BCS-683ECP56B
Technology
AUTOGUIDNC
Mobile Hyd Power Unit
330D L329D L323D LN330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEM336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Generator Set
G3520G3512C13GENSETDG5003512G3516CG3516E3508BG3512EDE450GC3412G3520CG3520EG3520H3512BDE500GC3516ED400GCD350GCDE450SGCG3412DG400C18C15C13DE550GCDG450C9.3DG350C32DE500SGC
Ejector Truck
730C740BD400E II730C2 EJ740730
Forest Products
OTHER
Combat Vehicle Engine
C13
Road Reclaimer
RM600RM500RR-250RM800RR-250BRM400RM500BRM-350B
Engine - Machine
C9C32C27
Challenger
5565753595E4585C85E85DMTC855MTC865MTC835MTC84575D75C75E70CMTC735MTC745MTC755MTC765MT865MT85565C65B65E65DMT845MT835
Off-Highway Truck
D10R
Truck
793F XQ775G775F775E775D777C777B777D777G777F775G OEM785789793797770G795F XQ772G773E773D773G773F773B772770794 AC772G OEM769D769C795F AC793F ACMT4400D AC773G LRC793F OEM793D793B793C793F797F797B775G LRC793F CMD789C789D789B770G OEM69D785G773G OEM785C785D785B
Compactor
CB8CB7CB10CB13CB15CB16CB-24BCB-22BCB-34B XWCB-36BCB-34BCB-32BCD10CCS7CD8
View More
Integrated Toolcarrier
IT28IT18IT12BIT14FIT14GIT14BIT62GIT62HIT14G2IT24FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G IIIT38HIT38GIT38F
Warranty Information
Return Policy
Parts diagram for 6V-8625
View Detailed Parts Diagrams
Add Your Equipment
Related parts
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert