No suggested results. Try again.
Register

Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-8775: 23.81mm Hexagonal Fluid Carrying Tee Adapter
Home
HydraulicsOther Hydraulic Components
6V-8775: 23.81mm Hexagonal Fluid Carrying Tee Adapter
6V-8775: 23.81mm Hexagonal Fluid Carrying Tee Adapter

Fluid Carrying Tee Adapter

Brand: Cat

Product Images
6V-8775: 23.81mm Hexagonal Fluid Carrying Tee Adapter
6V-8775: 23.81mm Hexagonal Fluid Carrying Tee Adapter

Fluid Carrying Tee Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert