Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter
Home
HydraulicsOther Hydraulic Components
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter

Fluid Carrying Tee Adapter (ORFS)

Brand: Cat

Product Images
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter
6V-8789: 13/16-16 Male X 13/16-16 Male X 13/16-16 Male O-Ring Tee Adapter

Fluid Carrying Tee Adapter (ORFS)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert