To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6V-9163: 5/16-24" Spherical Rod End
BackHome
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6V-9163: 5/16-24" Spherical Rod End
6V-9163: 5/16-24" Spherical Rod End
Product Images
6V-9163: 5/16-24" Spherical Rod End
Cat® Spherical Rod End for Carburetor Control Lever
Brand: Cat
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 6V-9163
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9163
Description: Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: • Size 5 • Thread Size: 5/16-24 LH • Length: 47.3 mm (1.862 in) • Material: Steel • Pivot Angle: 16° • Large load capacity • Easy mounting and dismounting • Suitable for heavy static or alternate loads, and shock loads
Application: Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9163
Units of Measure
USMetric
Material Description: Steel
Length to Pin Hole - A (mm): 47.3
Rod End Diameter - B (mm): 22.2
Length to Pin Hole - A (in): 1.862
Rod End Diameter - B (in): 0.874
Height - C (in): 0.44
Material: Low Alloy Steel
Rod End Type: Spherical
Rod Diameter (in): 5/16
View More
Compatible Models for part number 6V-9163
GENERATOR
SR4
ROTARY DRILL
MD6250 MD6310
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-9163
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9163
Description: Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: • Size 5 • Thread Size: 5/16-24 LH • Length: 47.3 mm (1.862 in) • Material: Steel • Pivot Angle: 16° • Large load capacity • Easy mounting and dismounting • Suitable for heavy static or alternate loads, and shock loads
Application: Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9163
Units of Measure
USMetric
Material Description: Steel
Length to Pin Hole - A (mm): 47.3
Rod End Diameter - B (mm): 22.2
Length to Pin Hole - A (in): 1.862
Rod End Diameter - B (in): 0.874
Height - C (in): 0.44
Material: Low Alloy Steel
Rod End Type: Spherical
Rod Diameter (in): 5/16
View More
Compatible Models for part number 6V-9163
GENERATOR
SR4
ROTARY DRILL
MD6250 MD6310
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.