To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesCaps & PlugsOther Caps & Plugs6V-9828: 9/16-18 Thread O Ring Face Seal Cap
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs6V-9828: 9/16-18 Thread O Ring Face Seal Cap
6V-9828: 9/16-18 Thread O Ring Face Seal Cap
Cat® Enhance sealing integrity with O-ring face seal caps, for protecting and maintaining the integrity of O-ring face seal connections
Brand: Cat
Product Images
6V-9828: 9/16-18 Thread O Ring Face Seal Cap
Cat® Enhance sealing integrity with O-ring face seal caps, for protecting and maintaining the integrity of O-ring face seal connections
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9828
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
316F L 330 L 345B II 349D L 320-A L M315F 312E FM538 312F 320-A S 320-A N 336D 324D 336E 312D 324E 336F 375-A L 325-A 320D2 314D CR 335F 323F 374F L 322N 322-A LN 349E L 330D2 325C L 323D LN 324E LN 345D 320D2 GC 349F L 325D L 330 LN 352F-VG 317 315 313 320D LRR 326F L 336D L 374D L 323F OEM 336F L XE 350-A L 314E CR 326F FM568 324D L 330GC 336E L 320 GC 325C 349E 325D 320E RR 325F 312D2 352F 312D L 340F 330-A L 329D LN 314D LCR 320E LRR 323F LN 324E L 336F L 374F 312E L 330 GC 325-A L 320D RR 323D S 323D L 313F L 322 L 330D2 L 326D2 L 314F CR 345D L 320N 320C 320D 320E 314E LCR 330F 330D 390F L 323F L 320 L 317 GC 336D2 LXE 323F SA 312F GC 390D 390F 320D L 325 LN 315 GC MH3040 390D L 336D LN 340MHPU 349E L VG 320E L 326D2 323D2 L 325 L 320F L 313D2 330D L 322-A L 322-A N 352 UHD 318E L 340 349 325-A LN 336 GC 345 328D LCR 313 GC 329D L 340F L LRE 352 350 325F LCR 318F L 320 326 325 323 329E L 322 LN 320-A 330 335 336 333 311F LRR 329D 330F L 329E 330-A 318D2 329F L 336D2 XE 335F LCR 395 COUPLER 313F LGC 321D LCR 375-A 330-A LN 316E L 315F LCR 329D2 L 320D2 L 324D LN 374 329D2 345 GC
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.