To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Links6Y-1607: Grease Lubricated Track Link in Undercarriage
Home
UndercarriageTrack ComponentsTrack Links6Y-1607: Grease Lubricated Track Link in Undercarriage
6Y-1607: Grease Lubricated Track Link in Undercarriage
Cat® Right Hand Side Grease Lubricated Track Link in undercarriage
Brand: Cat
Product Images
6Y-1607: Grease Lubricated Track Link in Undercarriage
Cat® Right Hand Side Grease Lubricated Track Link in undercarriage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Size (mm): M20
Track Pitch (in): 7.95
Track Pitch (mm): 202
Material: Boron Steel
Wear Sensor: No
Master Bolt Thread: M20
Master Link Type: None
Units of MeasureUSMetric
Bolt Size (mm): M20
Track Pitch (in): 7.95
Track Pitch (mm): 202
View More
Compatible Models
Compatible Models
Excavator
323F SA320-A N320N
View More
Excavator
323F SA320-A N320N
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 6Y-1607
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-1607
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-1607
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-1607
Units of Measure
USMetric
Bolt Size (mm): M20
Track Pitch (in): 7.95
Track Pitch (mm): 202
Material: Boron Steel
Wear Sensor: No
Master Bolt Thread: M20
Master Link Type: None
View More
Compatible Models for part number 6Y-1607
EXCAVATOR
323F SA 320-A N 320N
View More
Related parts
261-1011: LINK TCK RH
Check Price
431-2180: LINK-TRACK (
Check Price
517-2282: Undercarriage Track Link
Check Price
576-4398: LINK-TRACK (
Check Price
6Y-1608: Grease Lubricated Track Link in undercarriage
Check Price
431-2182: Heavy Duty Master Track Link
Check Price
431-2183: Heavy Duty Track Master Link
Check Price
261-1012: LINK TCK LH
Check Price
607-1453: Track Link (Right Hand)
Check Price
378-8242: Heavy Duty Grease Lubricated Track Link
Check Price
431-2181: LINK-TRACK (
Check Price
607-1454: Track Link (Left Hand)
Check Price
576-4397: LINK-TRACK (
Check Price
517-2281: Undercarriage Track Link
Check Price
378-8241: Heavy Duty Grease Lubricated Track Link
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.