Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Links6Y-1608: Grease Lubricated Track Link in undercarriage
Home
UndercarriageTrack ComponentsTrack Links
6Y-1608: Grease Lubricated Track Link in undercarriage
6Y-1608: Grease Lubricated Track Link in undercarriage

Cat® Track Link 202.81mm Track Pitch, Press Fit

Brand: Cat

Product Images
6Y-1608: Grease Lubricated Track Link in undercarriage
6Y-1608: Grease Lubricated Track Link in undercarriage
6Y-1608: Grease Lubricated Track Link in undercarriage
6Y-1608: Grease Lubricated Track Link in undercarriage
6Y-1608: Grease Lubricated Track Link in undercarriage

Cat® Track Link 202.81mm Track Pitch, Press Fit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Track links are a part of the link assembly and provide a rail for the machine to run on.

Attributes:
Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track links are a part of the link assembly and provide a rail for the machine to run on.

Attributes:
Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Size (mm): M20
Track Pitch (in): 7.985
Track Pitch (mm): 202.81
Bore To Rail (in): 2.52
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 40.5
Material: Boron Steel
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
Overall Height (mm): 115
UC System: HD
Eyebrow Thickness (in): 0
Steel Spec: 1E0669
Pin End Strap Thickness (in): 1.594
Bushing End Strap Thickness (in): 0.984
Bushing End Strap Thickness (mm): 25
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.827
Track Pin Bore Diameter (in): 1.642
Bolt Hole Diameter (mm): 21
Rail To Pin Boss OD (mm): 34.4
Track Pin Bore Diameter (mm): 41.7
Rail To Pin Boss OD (in): 1.354
Bushing Bore Diameter (mm): 63.6
Overall Height (in): 4.528
Wear Sensor: No
Master Bolt Thread: M20
Bore To Rail (mm): 64
Bushing Bore Diameter (in): 2.504
Units of MeasureUSMetric
Bolt Size (mm): M20
Track Pitch (in): 7.985
Track Pitch (mm): 202.81
View More
Compatible Models
Compatible Models
Generator Set
3512B
Undercarriage
OEMS
Track Feller Buncher
5112290
Forestry Products
538
Oem Mob Hyd Pwr Unit
336MHPU
Hex Based Spl Solution
330F OEM
Excavator
322B L320N324D FM LL325-A LN325B LN329D LN329F L325-A FM L325B L329D L325D L323F SAFM538320C324D FM320-A N325-A325D MH325 L329E LN330C L323F323E SA320B S330F325 LN330D2325-A L329E L325C L329D2 L322C FM323D SA322C323D S336D LN329D2340MHPU538325C FM322 L330D2 L329D330F L329E325B330F LN322-A L325C325D345C345D
Mobile Hyd Power Unit
330D330D L330C329D L325D L345D325D349D L336F336E336D L352FMHPU
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 6Y-1608
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6Y-16086Y-1608
6Y-16076Y-1607
179-3425179-3425
View All Parts
Compare Alternate Parts
6Y-1608
This part:
6Y-1608: Grease Lubricated Track Link in undercarriage
Track Pitch (in)

7.985

Bore To Rail (in)

2.52

Track Link Crown Height (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

261-1012
This part:
261-1012: Track Link
Bore To Rail (in)

2.52

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

Related parts
431-2181
431-2181: Track Link
Check Price
378-8241
378-8241: Heavy Duty Grease Lubricated Track Link
Check Price
517-2281
517-2281: Undercarriage Track Link
Check Price
576-4397
576-4397: Track Link
Check Price
607-1454
607-1454: Track Link (Left Hand)
Check Price
378-8242
378-8242: Heavy Duty Grease Lubricated Track Link
Check Price
431-2182
431-2182: Heavy Duty Master Track Link
Check Price
431-2183
431-2183: Heavy Duty Track Master Link
Check Price
607-1453
607-1453: Track Link (Right Hand)
Check Price
431-2180
431-2180: Track Link
Check Price
517-2282
517-2282: Undercarriage Track Link
Check Price
261-1011
261-1011: Track Link
Check Price
576-4398
576-4398: Track Link
Check Price
6Y-1607
6Y-1607: Grease Lubricated Track Link in Undercarriage
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert