Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings179-3427: 42.4mm Inner Diameter Track Master Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
179-3427: 42.4mm Inner Diameter Track Master Seal
179-3427: 42.4mm Inner Diameter Track Master Seal

Cat® Track Seal "W" Type, 65.4mm Outside Diameter

Brand: Cat

Product Images
179-3427: 42.4mm Inner Diameter Track Master Seal
179-3427: 42.4mm Inner Diameter Track Master Seal
179-3427: 42.4mm Inner Diameter Track Master Seal
179-3427: 42.4mm Inner Diameter Track Master Seal
179-3427: 42.4mm Inner Diameter Track Master Seal

Cat® Track Seal "W" Type, 65.4mm Outside Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
179-3427
This part:
179-3427: 42.4mm Inner Diameter Track Master Seal
Inside Diameter (in)

1.669

Seal Lip Diameter (in)

0

Outside Diameter (in)

2.575

Description

Cat® Track Seal "W" Type, 65.4mm Outside Diameter

179-3425
This part:
179-3425: 42.7mm Inner Diameter Track Link Seal
Inside Diameter (in)

1.681

Seal Lip Diameter (in)

0

Outside Diameter (in)

2.543

Description

Cat® Track Seal "W" Type, 64.6mm Outside Diameter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert